SNR
SNR

Double row angular-contact ball bearing with 2 shields

Manufacturer SNR
Standard ISO 15
Description Double-row angular-contact ball bearing with 2 shields - for shaft Ø12
Part number 5201ZZG15
Mass 0.051 kg
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Stupeň podrobností
Index Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Mass (kg)
1 8 5201ZZG15 12 32 15.9 0.051
2 11 5202ZZG15 15 35 15.9 0.058
3 5 5203ZZG15 17 40 17.5 0.085
4 9 5203ZZG15C3 17 40 17.5 0.085
5 13 5303ZZG15 17 47 22.2 0.16
6 14 5204ZZG15 20 47 20.6 0.14
7 20 5304ZZG15 20 52 22.2 0.2
8 15 5205ZZG15 25 52 20.6 0.16
9 26 5305ZZG15 25 62 25.4 0.32
10 24 5206ZZG15 30 62 23.8 0.262
11 1 5306ZZG15 30 72 30.2 0.51
12 17 5207ZZG15 35 72 27 0.43
13 6 5307ZZG15 35 80 34.9 0.79
14 21 5208ZZG15 40 80 30.2 0.57
15 10 5308ZZG15 40 90 36.5 1.05
16 12 5209ZZG15 45 85 30.2 0.62
17 2 5309ZZG15 45 100 39.7 1.42
18 3 5210ZZG15 50 90 30.2 0.76
19 22 5310ZZG15 50 110 44.4 1.93
20 7 5211ZZG15 55 100 33.3 0.876
21 18 5311ZZG15 55 120 49.2 2.11
22 4 5212ZZG15 60 110 36.5 1.18
23 25 5312ZZG15 60 130 54 2.7
24 16 5213ZZG15 65 120 38.1 1.52
25 23 5313ZZG15 65 140 58.7 3.39
26 19 5214ZZG15 70 125 39.7 1.64

Kontaktujte dodavatele

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    WS13 8RZ LICHFIELD, STAFFS
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map