产品选择
Type
Index | Selector | Code | N° | Fig. | Bushing Ser-Sit | S (mm) | Ø e (mm) | U (mm) | H (mm) | W (mm) | Y (mm) | Z (mm) | d (mm) | Wif (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | PBG22G8M12 | 22 | 8 | 1008 | 54.42 | 62 | 22 | 22 | 17.5 | CASTIRON | ||||
2 | 2 | PBG24G8M12 | 24 | 8 | 1108 | 59.52 | 67 | 22 | 22 | 17.5 | CASTIRON | ||||
3 | 3 | PBG25G8M12 | 25 | 8 | 1108 | 62.06 | 67 | 22 | 22 | 17.5 | CASTIRON | ||||
4 | 4 | PBG26G8M12 | 26 | 8 | 1108 | 64.61 | 73 | 22 | 22 | 17.5 | CASTIRON | ||||
5 | 5 | PBG27G8M12 | 27 | 8 | 1108 | 67.15 | 73 | 22 | 22 | 17.5 | CASTIRON | ||||
6 | 6 | PBG28G8M12 | 28 | 8 | 1108 | 69.7 | 77 | 22 | 22 | 17.5 | CASTIRON | ||||
7 | 7 | PBG30G8M12 | 30 | 8 | 1108 | 74.79 | 84 | 22 | 22 | 17.5 | CASTIRON | ||||
8 | 8 | PBG31G8M12 | 31 | 8 | 1108 | 77.34 | 84 | 22 | 22 | 17.5 | CASTIRON | ||||
9 | 9 | PBG32G8M12 | 32 | 1 | 1210 | 79.89 | 88 | 66 | 20 | 25 | 5 | 15.5 | STEEL | ||
10 | 10 | PBG33G8M12 | 33 | 1 | 1610 | 82.43 | 94 | 72 | 20 | 25 | 5 | 15.5 | STEEL | ||
11 | 11 | PBG34G8M12 | 34 | 1 | 1610 | 84.98 | 94 | 72 | 20 | 25 | 5 | 15.5 | STEEL | ||
12 | 12 | PBG35G8M12 | 35 | 1 | 1610 | 87.53 | 94 | 72 | 20 | 25 | 5 | 15.5 | STEEL | ||
13 | 13 | PBG36G8M12 | 36 | 1 | 1610 | 90.07 | 98 | 75 | 20 | 25 | 5 | 15.5 | STEEL | ||
14 | 14 | PBG37G8M12 | 37 | 1 | 1610 | 92.62 | 100 | 77 | 20 | 25 | 5 | 15.5 | STEEL | ||
15 | 15 | PBG38G8M12 | 38 | 1 | 1610 | 95.17 | 104 | 82 | 20 | 25 | 5 | 15.5 | STEEL | ||
16 | 16 | PBG40G8M12 | 40 | 1 | 1610 | 100.26 | 108 | 89 | 20 | 25 | 5 | 16 | CASTIRON | ||
17 | 17 | PBG41G8M12 | 41 | 1 | 1610 | 102.81 | 111 | 89 | 20 | 25 | 5 | 15.5 | CASTIRON | ||
18 | 18 | PBG42G8M12 | 42 | 1 | 1610 | 105.35 | 113 | 91 | 20 | 25 | 5 | 15.5 | CASTIRON | ||
19 | 19 | PBG44G8M12 | 44 | 1 | 2012 | 110.45 | 121 | 104 | 20 | 32 | 12 | 16 | CASTIRON | ||
20 | 20 | PBG45G8M12 | 45 | 1 | 2012 | 112.99 | 121 | 104 | 20 | 32 | 12 | 16 | CASTIRON | ||
21 | 21 | PBG48G8M12 | 48 | 1 | 2012 | 120.63 | 129 | 105 | 20 | 32 | 12 | 15.5 | CASTIRON | ||
22 | 22 | PBG50G8M12 | 50 | 1 | 2012 | 125.72 | 131 | 105 | 20 | 32 | 12 | 15.5 | CASTIRON | ||
23 | 23 | PBG53G8M12 | 53 | 1 | 2012 | 133.36 | 142 | 105 | 20 | 32 | 12 | 15.5 | CASTIRON | ||
24 | 24 | PBG56G8M12 | 56 | 1 | 2012 | 141 | 149 | 105 | 20 | 32 | 12 | 15.5 | CASTIRON | ||
25 | 25 | PBG60G8M12 | 60 | 1 | 2012 | 151.19 | 158 | 110 | 20 | 32 | 12 | 15.5 | CASTIRON | ||
26 | 26 | PBG64G8M12 | 64 | 6 | 2012 | 161.37 | 168 | 140 | 110 | 20 | 32 | 12 | 9 | 15.5 | CASTIRON |
27 | 27 | PBG67G8M12 | 67 | 6 | 2012 | 169 | 175 | 147 | 110 | 20 | 32 | 12 | 9 | 15 | CASTIRON |
28 | 28 | PBG72G8M12 | 72 | 6 | 2012 | 181.75 | 191 | 158 | 110 | 20 | 32 | 12 | 9 | 15 | CASTIRON |
29 | 29 | PBG75G8M12 | 75 | 6 | 2012 | 189.39 | 202 | 164 | 110 | 20 | 32 | 12 | 9 | 15 | CASTIRON |
30 | 30 | PBG80G8M12 | 80 | 6 | 2012 | 202.12 | 216 | 178 | 110 | 20 | 32 | 12 | 9 | 15 | CASTIRON |
31 | 31 | PBG90G8M12 | 90 | 9 | 2012 | 227.58 | 204 | 110 | 20 | 32 | 12 | 9 | CASTIRON |
每页项目数
联系供应商

SIT
Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
-
SIT
SIT
Viale A. Volta, 2
20090 Cusago
MI
www.sitspa.it
info@sitspa.it