SIT
SIT

GUEB cardanic DIN808/7551

Manufacturer SIT
Description GUEB cardanic DIN808/7551
CAD modelleri
Paylaş

Ürün seçimi

Index Selector type d (mm) D (mm) L2 (mm) L1 (mm) C (mm) L4 (mm) L3 (mm) a (mm) b (mm) Q [mm] SW [mm] weight (kg)
1 1 GU03EB 10 16 52 26 15 22 74 3 11.4 8 8 0.05
2 2 GU04EB 12 22 62 31 18 26 88 4 13.8 10 10 0.12
3 3 GU1EB 16 25 74 37 21 30 104 5 18.3 12 12 0.2
4 4 GU3EB 20 32 86 43 24 38 124 6 22.8 16 16 0.35
5 5 GU5EB 25 42 108 54 31 48 156 8 28.3 20 20 0.8
6 6 GU6EB 30 50 132 66 38 56 188 8 33.3 25 25 1.2
7 7 GU8EB 40 70 166 83 47 72 238 12 43.3 30 30 2.9
Left hole type
Right hole type

Tedarikçi ile iletişim kurun

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map