SIT
SIT

GUE cardanic DIN808

Manufacturer SIT
Description GUE cardanic DIN808
CAD modelleri
Paylaş

Ürün seçimi

Index Selector type d (mm) D (mm) L2 (mm) L1 (mm) C (mm) L4 (mm) L3 (mm) a (mm) b (mm) Q [mm] SW [mm] weight (kg)
1 1 GU01E 6 16 34 17 8 22 56 2 7 6 6 0.05
2 2 GU02E 8 16 40 20 11 22 62 2 9 8 8 0.05
3 3 GU03E 10 22 48 24 12 26 74 3 11.4 10 10 0.1
4 4 GU04E 12 25 56 28 13 30 86 4 13.8 12 12 0.16
5 5 GU05E 14 28 60 30 14 36 96 5 16.3 14 14 0.2
6 6 GU1E 16 32 68 34 16 36 104 5 18.3 16 16 0.3
7 7 GU2E 18 36 74 37 17 40 114 6 20.8 18 18 0.45
8 8 GU3E 20 42 82 41 18 46 128 6 22.8 20 20 0.6
9 9 GU4E 22 45 95 47.5 22 50 145 6 24.8 22 22 0.95
10 10 GU5E 25 50 108 54 26 55 163 8 28.3 25 25 1.2
11 11 GU6E 30 58 122 61 29 68 190 8 33.3 30 30 1.85
12 12 GU6E1 32 58 130 65 33 68 198 10 35.3 30 30 2
13 13 GU7E 35 70 140 70 35 72 212 10 38.3 3.15
14 14 GU8E 40 80 160 80 39 85 245 12 43.3 4.6
15 15 GU9E 50 95 190 95 46 100 290 14 53.8 7.6
Left hole type
Right hole type

Tedarikçi ile iletişim kurun

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map