GR basic programme cast iron & steel

Kvantitet Manufacturer Description Part number
1 SIT GR basic programme cast iron & steel GRMP 65/75 B/B F20/F20
1 AR 65/75
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Left Hub Type
Bore Size Left (mm)
Right Hub Type
Bore Size Right (mm)
Spider

Dokumentasjon

Ta kontakt med leverandøren

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map