SIT
SIT

P brass & rubber couplings

Manufacturer SIT
Description P brass & rubber couplings
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Index Selector Type Torque (N.m) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) L (mm)
1 1 P 35 0.86 18 7 16 12 20 35 15 12 15 43
2 2 P 45 2.39 20 10 20 14 25 45 17 16 17.5 51

Ta kontakt med leverandøren

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map