PD imperial pitch (XL, L, H, XH, XXH) - solid hub
Manufacturer | SIT |
---|---|
Description | PD imperial pitch (XL, L, H, XH, XXH) - solid hub |
Part number | PD 18 XH 400 |
Omniclass number | 23.27.35.15 |
CADモデル
このソフトウェアがインストールされていることを確認してください。
本Webサイトは reCAPTCHAにより保護されており、Google プライバシーポリシー および 利用規約 が適用されます。
The link to this page has been copied in your clipboard.
製品セレクション
Type
Index | Selector | code | type | teeth | R Ø (mm) | S Ø (mm) | U Ø (mm) | e Ø (mm) | W (mm) | H Ø (mm) | Y (mm) | Z (mm) | d Ø (mm) | flange | material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 468 | PD 18 XH 400 | 1 | 18 | 127.34 | 124.55 | 134 | 119 | 100 | 135 | 16 | with flanges | cast iron | ||
2 | 469 | PD 19 XH 400 | 1 | 19 | 134.41 | 131.62 | 142 | 119 | 107 | 135 | 16 | with flanges | cast iron | ||
3 | 470 | PD 20 XH 400 | 1 | 20 | 141.49 | 138.7 | 150 | 119 | 114 | 135 | 16 | with flanges | cast iron | ||
4 | 471 | PD 21 XH 400 | 1 | 21 | 148.56 | 145.77 | 158 | 119 | 122 | 135 | 16 | with flanges | cast iron | ||
5 | 472 | PD 22 XH 400 | 1 | 22 | 155.64 | 152.85 | 166 | 119 | 128 | 135 | 16 | with flanges | cast iron | ||
6 | 473 | PD 24 XH 400 | 1 | 24 | 169.79 | 167 | 177 | 119 | 141 | 135 | 16 | with flanges | cast iron | ||
7 | 474 | PD 25 XH 400 | 1 | 25 | 176.86 | 174.07 | 186 | 119 | 148 | 135 | 16 | with flanges | cast iron | ||
8 | 475 | PD 26 XH 400 | 1 | 26 | 183.94 | 181.15 | 191 | 119 | 157 | 135 | 16 | with flanges | cast iron | ||
9 | 476 | PD 27 XH 400 | 1 | 27 | 191.01 | 188.22 | 200 | 119 | 158 | 135 | 16 | with flanges | cast iron | ||
10 | 477 | PD 28 XH 400 | 1 | 28 | 198.08 | 195.29 | 209 | 119 | 169 | 135 | 16 | with flanges | cast iron | ||
11 | 478 | PD 30 XH 400 | 2 | 30 | 212.23 | 209.44 | 170 | 216 | 119 | 120 | 135 | 16 | with flanges | cast iron | |
12 | 479 | PD 32 XH 400 | 2 | 32 | 226.38 | 223.59 | 184 | 232 | 119 | 120 | 135 | 16 | with flanges | cast iron | |
13 | 480 | PD 34 XH 400 | 2 | 34 | 240.53 | 237.74 | 198 | 261 | 119 | 120 | 135 | 16 | with flanges | cast iron | |
14 | 481 | PD 38 XH 400 | 2 | 38 | 268.83 | 266.03 | 227 | 274 | 119 | 120 | 135 | 16 | with flanges | cast iron | |
15 | 482 | PD 40 XH 400 | 2 | 40 | 282.98 | 280.19 | 241 | 288 | 119 | 120 | 135 | 16 | with flanges | cast iron | |
16 | 483 | PD 46 XH 400 | 3 | 46 | 325.42 | 322.63 | 283 | 119 | 140 | 135 | 16 | without flanges | cast iron | ||
17 | 484 | PD 48 XH 400 | 4 | 48 | 339.57 | 336.78 | 297 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
18 | 485 | PD 58 XH 400 | 4 | 58 | 410.32 | 407.52 | 368 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
19 | 486 | PD 60 XH 400 | 4 | 60 | 424.47 | 421.68 | 382 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
20 | 487 | PD 70 XH 400 | 5 | 70 | 495.21 | 492.42 | 453 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
21 | 488 | PD 72 XH 400 | 5 | 72 | 509.36 | 506.57 | 467 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
22 | 489 | PD 78 XH 400 | 5 | 78 | 551.8 | 549.01 | 510 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
23 | 490 | PD 80 XH 400 | 5 | 80 | 565.95 | 563.16 | 524 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
24 | 491 | PD 82 XH 400 | 5 | 82 | 580.1 | 577.31 | 538 | 119 | 140 | 135 | 16 | 19 | without flanges | cast iron | |
25 | 492 | PD 84 XH 400 | 5 | 84 | 594.25 | 591.46 | 552 | 119 | 160 | 135 | 16 | 19 | without flanges | cast iron | |
26 | 493 | PD 94 XH 400 | 5 | 94 | 664.99 | 662.2 | 623 | 119 | 150 | 135 | 16 | 19 | without flanges | cast iron | |
27 | 494 | PD 96 XH 400 | 5 | 96 | 679.14 | 676.35 | 637 | 119 | 160 | 135 | 16 | 19 | without flanges | cast iron | |
28 | 495 | PD 118 XH 400 | 5 | 118 | 834.78 | 831.99 | 792 | 119 | 160 | 135 | 16 | 19 | without flanges | cast iron | |
29 | 496 | PD 120 XH 400 | 5 | 120 | 848.93 | 846.14 | 806 | 119 | 170 | 135 | 16 | 19 | without flanges | cast iron |
ページごとのアイテム
サプライヤーに問い合わせる

SIT SpA
SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.
-
SIT
SIT
Viale A. Volta, 2
20047 Cusago
イタリア
www.sitspa.it
info@sitspa.it