GJ super elastic couplings

Manufacturer SIT
Description GJ super elastic couplings
Prodotto da selezionare
Selector type C min (mm) C max (mm) bush A (mm) B (mm) D (mm) E (mm) F (mm) G (mm) H (mm) J (mm) K (mm) L (mm) M (mm) X (mm) W (kg) Z (mm)
1 GJ4 - - 1108 91 74 48 20 28 65 54 8 91 11 23 23 0.8 65
2 GJ9 - - 1210 117 90 60 25 32 85 65 10 121 14 29 35 1.6 75
3 GJ16 - - 1610 142 106 70 25 46 100 81 12 140 17 30 40 2.7 90
4 GJ25 - - 2012 181 121 95 30 51 132 91 14 177 21 35 63 5 100
5 GJ35 - 70 - 202 284 105 109 54 150 96 18 196 21 115 68 18 0
6 GJ50 - 75 - 232 322 115 124 62 170 108 20 225 23 130 75 25 0
7 GJ70 - 80 - 263 346 122 133 68 190 116 20 246 24 139 82 32 0
8 GJ120 60 100 - 280 486 156 172 78 210 222 20 0 52 204 110 57 0
type
C min (mm)
C max (mm)
bush
A (mm)
B (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
J (mm)
K (mm)
L (mm)
M (mm)
X (mm)
W (kg)
Z (mm)
Contatta il fornitore
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT