BC SerSit taper bushes

Manufacturer SIT
Description BC SerSit taper bushes
Prodotto da selezionare
Selector Type Fixating flange L (mm) Fixating flange D (mm) Screw's diameter n° Screw's diameter With Length of screw Hand tool Ms
1 1008 (25.20) 22.3 35 2 1/4 13 3 5,5
2 1108 (28.20) 22.3 38 2 1/4 13 3 5,5
3 1210 (30.25) 25.4 47 2 3/8 16 5 20
4 1215 (30.40) 38.1 47 2 3/8 16 5 20
5 1310 (35.25) 25.4 52 2 3/8 16 5 20
6 1610 (40.25) 25.4 57 2 3/8 16 5 20
7 1615 (40.40) 38.1 57 2 3/8 16 5 20
8 2012 (50.30) 31.8 70 2 7/16 22 5 30
9 2517 (65.45) 44.5 85 2 1/2 25 6 50
10 3020 (75.50) 50.8 108 2 5/8 32 8 90
11 3030 (75.75) 76.2 108 2 5/8 32 8 90
12 3535 (90.90) 88.9 127 3 1/2 38 10 115
13 4040 (100.100) 101.6 146 3 5/8 44 14 170
14 4545 (115.115) 114.3 162 3 3/4 51 14 195
15 5050 (125.125) 127 178 3 7/8 57 17 275
Type
Fixating flange L (mm)
Fixating flange D (mm)
Screw's diameter n°
Screw's diameter With
Length of screw
Hand tool
Ms
Selector F (mm) Origin b x h [mm] T (mm) Material
1 11 UNI 6604 - 69 4 x 1,8 1.2 cast iron
2 12 UNI 6604 - 69 4 x 1,8 1.2 cast iron
3 14 UNI 6604 - 69 5 x 2,5 1.2 cast iron
4 16 UNI 6604 - 69 5 x 2,5 1.2 cast iron
5 18 UNI 6604 - 69 6 x 2,8 1.2 cast iron
6 19 UNI 6604 - 69 6 x 2,8 1.2 cast iron
7 20 UNI 6604 - 69 6 x 2,8 1.2 cast iron
8 22 UNI 6604 - 69 6 x 2,8 1.2 cast iron
9 24 UNI 6607 - 69 8 x 2,4 1.2 steel
10 25 UNI 6607 - 69 8 x 2,4 1.2 steel
F (mm)
Origin
b x h [mm]
T (mm)
Material
Contatta il fornitore
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT