GES M clamping hub

Clamping hub execution

Cantidad Manufacturer Description Part number Mass
1 SIT GES M clamping hub GESM 7 F3 F3 0.003 kg
1 AES 7 B
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Bore Size Left (mm)
Bore Size Right (mm)
Left Hub Bore Type
Right Hub Bore Type
Spider

Documentación

Contacte con el proveedor

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map