TB 911

Manufacturer SIT
Description TB 911
Part number 1 - TB1
Product selection
Selector Type A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) L (mm) M (mm) N (mm) O (mm) P (mm) R (mm) Weight (kg)
1 1 - TB1 413 206 346 206 53 178 11 351 308 70 268 18 33 125 273 9.4
2 2 - TB2 548 316 520 315 58 280 11 486 436 70 391 22 36 125 443 20
Type
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
L (mm)
M (mm)
N (mm)
O (mm)
P (mm)
R (mm)
Weight (kg)
Contact the supplier
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT