SIT
By SIT

PDM T metric pitch

Manufacturer SIT
Description PDM T metric pitch
Part number 16 T2,5/12
Omniclass number 23.27.35.15
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Type width of belt
1 1 T2,5 6 mm
2 2 T5 10 mm
3 3 T5 16 mm
4 4 T5 25 mm
5 5 T10 16 mm
6 6 T10 25 mm
7 7 T10 32 mm
8 8 T10 50 mm
Index Selector code type teeth S Ø (mm) e Ø (mm) W (mm) H Ø (mm) Y (mm) material
1 1 16 T2,5/12 1 12 9 13 9 13 16 Aluminium
2 2 16 T2,5/14 1 14 10.6 15 9 15 16 Aluminium
3 3 16 T2,5/15 1 15 11.4 15 9 15 16 Aluminium
4 4 16 T2,5/16 1 16 12.2 16 10 16 16 Aluminium
5 5 16 T2,5/18 2 18 13.8 17.5 10 10 16 Aluminium
6 6 16 T2,5/19 2 19 14.6 20 10 10 16 Aluminium
7 7 16 T2,5/20 2 20 15.4 20 10 11 16 Aluminium
8 8 16 T2,5/22 2 22 17 22 10 11 16 Aluminium
9 9 16 T2,5/24 2 24 18.55 22 10 12 16 Aluminium
10 10 16 T2,5/25 2 25 19.35 23 10 13 16 Aluminium
11 11 16 T2,5/26 2 26 20.15 26 10 14 16 Aluminium
12 12 16 T2,5/28 2 28 21.75 26 10 14 16 Aluminium
13 13 16 T2,5/30 2 30 23.35 28 10 16 16 Aluminium
14 14 16 T2,5/32 2 32 24.95 32 10 16 16 Aluminium
15 15 16 T2,5/36 2 36 28.1 36 10 20 16 Aluminium
16 16 16 T2,5/40 2 40 31.3 38 10 22 16 Aluminium
17 17 16 T2,5/44 2 44 34.5 42 10 24 16 Aluminium
18 18 16 T2,5/48 3 48 37.7 10 26 16 Aluminium
19 19 16 T2,5/60 3 60 47.25 10 34 16 Aluminium

Contact the supplier

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map