

Dimensional drawing
1/1

By SIT
PE aluminium pulley with minimum pilot bore - Pitch 10 mm
Manufacturer | SIT |
---|---|
Description | PE with minimum pilot bore - Pitch 10 mm |
Part number | 10M-15S-MPB |
Omniclass number | 23.27.35.15 |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Index | Selector | Code | Teeth number | Fig. | Pulley Ø (mm) | R (mm) | U (mm) | H (mm) | Pulley width (mm) | Z (mm) | Y (mm) | d (mm) | Max bore (mm) | material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | 10M-15S-MPB | 15 | 1 | 45.75 | 47.75 | 35 | 26 | 10 | 36 | 12.7 | 23 | Aluminium | |
2 | 2 | 10M-16S-MPB | 16 | 1 | 48.93 | 50.93 | 38 | 26 | 10 | 36 | 12.7 | 25 | Aluminium | |
3 | 3 | 10M-18S-MPB | 18 | 1 | 55.3 | 57.3 | 44 | 26 | 10 | 36 | 12.7 | 30 | Aluminium | |
4 | 4 | 10M-19S-MPB | 19 | 1 | 58.48 | 60.48 | 47 | 26 | 10 | 36 | 12.7 | 32 | Aluminium | |
5 | 5 | 10M-20S-MPB | 20 | 1 | 61.66 | 63.66 | 51 | 26 | 10 | 36 | 12.7 | 34 | Aluminium | |
6 | 6 | 10M-22S-MPB | 22 | 1 | 68.03 | 70.03 | 57 | 26 | 10 | 36 | 12.7 | 38 | Aluminium | |
7 | 7 | 10M-24S-MPB | 24 | 1 | 74.39 | 76.39 | 63 | 26 | 10 | 36 | 12.7 | 42 | Aluminium | |
8 | 8 | 10M-25S-MPB | 25 | 1 | 77.58 | 79.58 | 67 | 26 | 10 | 36 | 12.7 | 44 | Aluminium | |
9 | 9 | 10M-26S-MPB | 26 | 1 | 80.76 | 82.76 | 70 | 26 | 10 | 36 | 12.7 | 47 | Aluminium | |
10 | 10 | 10M-27S-MPB | 27 | 1 | 83.94 | 85.94 | 73 | 26 | 10 | 36 | 12.7 | 49 | Aluminium | |
11 | 11 | 10M-28S-MPB | 28 | 1 | 87.13 | 89.13 | 76 | 26 | 10 | 36 | 12.7 | 51 | Aluminium | |
12 | 12 | 10M-30S-MPB | 30 | 1 | 93.49 | 95.49 | 82 | 26 | 10 | 36 | 12.7 | 55 | Aluminium | |
13 | 13 | 10M-32S-MPB | 32 | 1 | 99.86 | 101.86 | 89 | 26 | 10 | 36 | 12.7 | 59 | Aluminium | |
14 | 14 | 10M-36S-MPB | 36 | 1 | 112.59 | 114.59 | 102 | 26 | 10 | 36 | 12.7 | 68 | Aluminium | |
15 | 15 | 10M-40S-MPB | 40 | 1 | 125.32 | 127.32 | 114 | 26 | 10 | 36 | 12.7 | 76 | Aluminium | |
16 | 16 | 10M-44S-MPB | 44 | 1 | 138.06 | 140.06 | 127 | 26 | 10 | 36 | 12.7 | 85 | Aluminium | |
17 | 17 | 10M-48S-MPB | 48 | 1 | 150.79 | 152.79 | 140 | 26 | 10 | 36 | 12.7 | 93 | Aluminium | |
18 | 18 | 10M-60S-MPB | 60 | 2 | 188.99 | 190.99 | 162 | 110 | 26 | 10 | 36 | 25.4 | 65 | Aluminium |
19 | 19 | 10M-15S-MPB | 15 | 1 | 45.75 | 47.75 | 35 | 33 | 10 | 43 | 12.7 | 23 | Aluminium | |
20 | 20 | 10M-16S-MPB | 16 | 1 | 48.93 | 50.93 | 38 | 33 | 10 | 43 | 12.7 | 25 | Aluminium | |
21 | 21 | 10M-18S-MPB | 18 | 1 | 55.3 | 57.3 | 44 | 33 | 10 | 43 | 12.7 | 30 | Aluminium | |
22 | 22 | 10M-19S-MPB | 19 | 1 | 58.48 | 60.48 | 47 | 33 | 10 | 43 | 12.7 | 32 | Aluminium | |
23 | 23 | 10M-20S-MPB | 20 | 1 | 61.66 | 63.66 | 51 | 33 | 10 | 43 | 12.7 | 34 | Aluminium | |
24 | 24 | 10M-22S-MPB | 22 | 1 | 68.03 | 70.03 | 57 | 33 | 10 | 43 | 12.7 | 38 | Aluminium | |
25 | 25 | 10M-24S-MPB | 24 | 1 | 74.39 | 76.39 | 63 | 33 | 10 | 43 | 12.7 | 42 | Aluminium | |
26 | 26 | 10M-25S-MPB | 25 | 1 | 77.58 | 79.58 | 67 | 33 | 10 | 43 | 12.7 | 44 | Aluminium | |
27 | 27 | 10M-26S-MPB | 26 | 1 | 80.76 | 82.76 | 70 | 33 | 10 | 43 | 12.7 | 47 | Aluminium | |
28 | 28 | 10M-27S-MPB | 27 | 1 | 83.94 | 85.94 | 73 | 33 | 10 | 43 | 12.7 | 49 | Aluminium | |
29 | 29 | 10M-28S-MPB | 28 | 1 | 87.13 | 89.13 | 76 | 33 | 10 | 43 | 12.7 | 51 | Aluminium | |
30 | 30 | 10M-30S-MPB | 30 | 1 | 93.49 | 95.49 | 82 | 33 | 10 | 43 | 12.7 | 55 | Aluminium | |
31 | 31 | 10M-32S-MPB | 32 | 1 | 99.86 | 101.86 | 89 | 33 | 10 | 43 | 12.7 | 59 | Aluminium | |
32 | 32 | 10M-36S-MPB | 36 | 1 | 112.59 | 114.59 | 102 | 33 | 10 | 43 | 12.7 | 68 | Aluminium | |
33 | 33 | 10M-40S-MPB | 40 | 1 | 125.32 | 127.32 | 114 | 33 | 10 | 43 | 12.7 | 76 | Aluminium | |
34 | 34 | 10M-44S-MPB | 44 | 1 | 138.06 | 140.06 | 127 | 33 | 10 | 43 | 12.7 | 85 | Aluminium | |
35 | 35 | 10M-48S-MPB | 48 | 1 | 150.79 | 152.79 | 140 | 33 | 10 | 43 | 12.7 | 93 | Aluminium | |
36 | 36 | 10M-60S-MPB | 60 | 2 | 188.99 | 190.99 | 162 | 110 | 33 | 10 | 43 | 25.4 | 65 | Aluminium |
37 | 37 | 10M-15S-MPB | 15 | 1 | 45.75 | 47.75 | 35 | 51 | 10 | 61 | 12.7 | 23 | Aluminium | |
38 | 38 | 10M-16S-MPB | 16 | 1 | 48.93 | 50.93 | 38 | 51 | 10 | 61 | 12.7 | 25 | Aluminium | |
39 | 39 | 10M-18S-MPB | 18 | 1 | 55.3 | 57.3 | 44 | 51 | 10 | 61 | 12.7 | 30 | Aluminium | |
40 | 40 | 10M-19S-MPB | 19 | 1 | 58.48 | 60.48 | 47 | 51 | 10 | 61 | 12.7 | 32 | Aluminium | |
41 | 41 | 10M-20S-MPB | 20 | 1 | 61.66 | 63.66 | 51 | 51 | 10 | 61 | 12.7 | 34 | Aluminium | |
42 | 42 | 10M-22S-MPB | 22 | 1 | 68.03 | 70.03 | 57 | 51 | 10 | 61 | 12.7 | 38 | Aluminium | |
43 | 43 | 10M-24S-MPB | 24 | 1 | 74.39 | 76.39 | 63 | 51 | 10 | 61 | 12.7 | 42 | Aluminium | |
44 | 44 | 10M-25S-MPB | 25 | 1 | 77.58 | 79.58 | 67 | 51 | 10 | 61 | 12.7 | 44 | Aluminium | |
45 | 45 | 10M-26S-MPB | 26 | 1 | 80.76 | 82.76 | 70 | 51 | 10 | 61 | 12.7 | 47 | Aluminium | |
46 | 46 | 10M-27S-MPB | 27 | 1 | 83.94 | 85.94 | 73 | 51 | 10 | 61 | 12.7 | 49 | Aluminium | |
47 | 47 | 10M-28S-MPB | 28 | 1 | 87.13 | 89.13 | 76 | 51 | 10 | 61 | 12.7 | 51 | Aluminium | |
48 | 48 | 10M-30S-MPB | 30 | 1 | 93.49 | 95.49 | 82 | 51 | 10 | 61 | 12.7 | 55 | Aluminium | |
49 | 49 | 10M-32S-MPB | 32 | 1 | 99.86 | 101.86 | 89 | 51 | 10 | 61 | 12.7 | 59 | Aluminium | |
50 | 50 | 10M-36S-MPB | 36 | 1 | 112.59 | 114.59 | 102 | 51 | 10 | 61 | 12.7 | 68 | Aluminium | |
51 | 51 | 10M-40S-MPB | 40 | 1 | 125.32 | 127.32 | 114 | 51 | 10 | 61 | 12.7 | 76 | Aluminium | |
52 | 52 | 10M-44S-MPB | 44 | 1 | 138.06 | 140.06 | 127 | 51 | 10 | 61 | 12.7 | 85 | Aluminium | |
53 | 53 | 10M-48S-MPB | 48 | 1 | 150.79 | 152.79 | 140 | 51 | 10 | 61 | 12.7 | 93 | Aluminium | |
54 | 54 | 10M-60S-MPB | 60 | 2 | 188.99 | 190.99 | 162 | 110 | 51 | 10 | 61 | 25.4 | 65 | Aluminium |
Items per page
Documentation
Contact the supplier

SIT
Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
-
SIT
SIT
Viale A. Volta, 2
20090 Cusago
MI
www.sitspa.it
info@sitspa.it
