

Dimensional drawing
1/1
PE EAGLE "10M" type - minimum pilot bore - Pitch 10 mm - aluminium
Manufacturer | SIT |
---|---|
Description | PE EAGLE "10M" Timing pulley - Pitch 10 mm - aluminium |
Part number | 10M-15S-MPB |
Omniclass number | 23.27.35.15 |
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.
Diese Website ist durch reCAPTCHA geschützt und es gelten die
Datenschutzbestimmungen und
Nutzungsbedingungen von Google.
The link to this page has been copied in your clipboard.
Produktauswahl
Index | Selector | Code | Teeth number | Fig. | Pulley Ø (mm) | R (mm) | U (mm) | H (mm) | Pulley width (mm) | Z (mm) | Y (mm) | d (mm) | Max bore (mm) | material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | 10M-15S-MPB | 15 | 1 | 45.75 | 47.75 | 35 | 26 | 10 | 36 | 12.7 | 23 | Aluminium | |
2 | 2 | 10M-16S-MPB | 16 | 1 | 48.93 | 50.93 | 38 | 26 | 10 | 36 | 12.7 | 25 | Aluminium | |
3 | 3 | 10M-18S-MPB | 18 | 1 | 55.3 | 57.3 | 44 | 26 | 10 | 36 | 12.7 | 30 | Aluminium | |
4 | 4 | 10M-19S-MPB | 19 | 1 | 58.48 | 60.48 | 47 | 26 | 10 | 36 | 12.7 | 32 | Aluminium | |
5 | 5 | 10M-20S-MPB | 20 | 1 | 61.66 | 63.66 | 51 | 26 | 10 | 36 | 12.7 | 34 | Aluminium | |
6 | 6 | 10M-22S-MPB | 22 | 1 | 68.03 | 70.03 | 57 | 26 | 10 | 36 | 12.7 | 38 | Aluminium | |
7 | 7 | 10M-24S-MPB | 24 | 1 | 74.39 | 76.39 | 63 | 26 | 10 | 36 | 12.7 | 42 | Aluminium | |
8 | 8 | 10M-25S-MPB | 25 | 1 | 77.58 | 79.58 | 67 | 26 | 10 | 36 | 12.7 | 44 | Aluminium | |
9 | 9 | 10M-26S-MPB | 26 | 1 | 80.76 | 82.76 | 70 | 26 | 10 | 36 | 12.7 | 47 | Aluminium | |
10 | 10 | 10M-27S-MPB | 27 | 1 | 83.94 | 85.94 | 73 | 26 | 10 | 36 | 12.7 | 49 | Aluminium | |
11 | 11 | 10M-28S-MPB | 28 | 1 | 87.13 | 89.13 | 76 | 26 | 10 | 36 | 12.7 | 51 | Aluminium | |
12 | 12 | 10M-30S-MPB | 30 | 1 | 93.49 | 95.49 | 82 | 26 | 10 | 36 | 12.7 | 55 | Aluminium | |
13 | 13 | 10M-32S-MPB | 32 | 1 | 99.86 | 101.86 | 89 | 26 | 10 | 36 | 12.7 | 59 | Aluminium | |
14 | 14 | 10M-36S-MPB | 36 | 1 | 112.59 | 114.59 | 102 | 26 | 10 | 36 | 12.7 | 68 | Aluminium | |
15 | 15 | 10M-40S-MPB | 40 | 1 | 125.32 | 127.32 | 114 | 26 | 10 | 36 | 12.7 | 76 | Aluminium | |
16 | 16 | 10M-44S-MPB | 44 | 1 | 138.06 | 140.06 | 127 | 26 | 10 | 36 | 12.7 | 85 | Aluminium | |
17 | 17 | 10M-48S-MPB | 48 | 1 | 150.79 | 152.79 | 140 | 26 | 10 | 36 | 12.7 | 93 | Aluminium | |
18 | 18 | 10M-60S-MPB | 60 | 2 | 188.99 | 190.99 | 162 | 110 | 26 | 10 | 36 | 25.4 | 65 | Aluminium |
19 | 19 | 10M-15S-MPB | 15 | 1 | 45.75 | 47.75 | 35 | 33 | 10 | 43 | 12.7 | 23 | Aluminium | |
20 | 20 | 10M-16S-MPB | 16 | 1 | 48.93 | 50.93 | 38 | 33 | 10 | 43 | 12.7 | 25 | Aluminium | |
21 | 21 | 10M-18S-MPB | 18 | 1 | 55.3 | 57.3 | 44 | 33 | 10 | 43 | 12.7 | 30 | Aluminium | |
22 | 22 | 10M-19S-MPB | 19 | 1 | 58.48 | 60.48 | 47 | 33 | 10 | 43 | 12.7 | 32 | Aluminium | |
23 | 23 | 10M-20S-MPB | 20 | 1 | 61.66 | 63.66 | 51 | 33 | 10 | 43 | 12.7 | 34 | Aluminium | |
24 | 24 | 10M-22S-MPB | 22 | 1 | 68.03 | 70.03 | 57 | 33 | 10 | 43 | 12.7 | 38 | Aluminium | |
25 | 25 | 10M-24S-MPB | 24 | 1 | 74.39 | 76.39 | 63 | 33 | 10 | 43 | 12.7 | 42 | Aluminium | |
26 | 26 | 10M-25S-MPB | 25 | 1 | 77.58 | 79.58 | 67 | 33 | 10 | 43 | 12.7 | 44 | Aluminium | |
27 | 27 | 10M-26S-MPB | 26 | 1 | 80.76 | 82.76 | 70 | 33 | 10 | 43 | 12.7 | 47 | Aluminium | |
28 | 28 | 10M-27S-MPB | 27 | 1 | 83.94 | 85.94 | 73 | 33 | 10 | 43 | 12.7 | 49 | Aluminium | |
29 | 29 | 10M-28S-MPB | 28 | 1 | 87.13 | 89.13 | 76 | 33 | 10 | 43 | 12.7 | 51 | Aluminium | |
30 | 30 | 10M-30S-MPB | 30 | 1 | 93.49 | 95.49 | 82 | 33 | 10 | 43 | 12.7 | 55 | Aluminium | |
31 | 31 | 10M-32S-MPB | 32 | 1 | 99.86 | 101.86 | 89 | 33 | 10 | 43 | 12.7 | 59 | Aluminium | |
32 | 32 | 10M-36S-MPB | 36 | 1 | 112.59 | 114.59 | 102 | 33 | 10 | 43 | 12.7 | 68 | Aluminium | |
33 | 33 | 10M-40S-MPB | 40 | 1 | 125.32 | 127.32 | 114 | 33 | 10 | 43 | 12.7 | 76 | Aluminium | |
34 | 34 | 10M-44S-MPB | 44 | 1 | 138.06 | 140.06 | 127 | 33 | 10 | 43 | 12.7 | 85 | Aluminium | |
35 | 35 | 10M-48S-MPB | 48 | 1 | 150.79 | 152.79 | 140 | 33 | 10 | 43 | 12.7 | 93 | Aluminium | |
36 | 36 | 10M-60S-MPB | 60 | 2 | 188.99 | 190.99 | 162 | 110 | 33 | 10 | 43 | 25.4 | 65 | Aluminium |
37 | 37 | 10M-15S-MPB | 15 | 1 | 45.75 | 47.75 | 35 | 51 | 10 | 61 | 12.7 | 23 | Aluminium | |
38 | 38 | 10M-16S-MPB | 16 | 1 | 48.93 | 50.93 | 38 | 51 | 10 | 61 | 12.7 | 25 | Aluminium | |
39 | 39 | 10M-18S-MPB | 18 | 1 | 55.3 | 57.3 | 44 | 51 | 10 | 61 | 12.7 | 30 | Aluminium | |
40 | 40 | 10M-19S-MPB | 19 | 1 | 58.48 | 60.48 | 47 | 51 | 10 | 61 | 12.7 | 32 | Aluminium | |
41 | 41 | 10M-20S-MPB | 20 | 1 | 61.66 | 63.66 | 51 | 51 | 10 | 61 | 12.7 | 34 | Aluminium | |
42 | 42 | 10M-22S-MPB | 22 | 1 | 68.03 | 70.03 | 57 | 51 | 10 | 61 | 12.7 | 38 | Aluminium | |
43 | 43 | 10M-24S-MPB | 24 | 1 | 74.39 | 76.39 | 63 | 51 | 10 | 61 | 12.7 | 42 | Aluminium | |
44 | 44 | 10M-25S-MPB | 25 | 1 | 77.58 | 79.58 | 67 | 51 | 10 | 61 | 12.7 | 44 | Aluminium | |
45 | 45 | 10M-26S-MPB | 26 | 1 | 80.76 | 82.76 | 70 | 51 | 10 | 61 | 12.7 | 47 | Aluminium | |
46 | 46 | 10M-27S-MPB | 27 | 1 | 83.94 | 85.94 | 73 | 51 | 10 | 61 | 12.7 | 49 | Aluminium | |
47 | 47 | 10M-28S-MPB | 28 | 1 | 87.13 | 89.13 | 76 | 51 | 10 | 61 | 12.7 | 51 | Aluminium | |
48 | 48 | 10M-30S-MPB | 30 | 1 | 93.49 | 95.49 | 82 | 51 | 10 | 61 | 12.7 | 55 | Aluminium | |
49 | 49 | 10M-32S-MPB | 32 | 1 | 99.86 | 101.86 | 89 | 51 | 10 | 61 | 12.7 | 59 | Aluminium | |
50 | 50 | 10M-36S-MPB | 36 | 1 | 112.59 | 114.59 | 102 | 51 | 10 | 61 | 12.7 | 68 | Aluminium | |
51 | 51 | 10M-40S-MPB | 40 | 1 | 125.32 | 127.32 | 114 | 51 | 10 | 61 | 12.7 | 76 | Aluminium | |
52 | 52 | 10M-44S-MPB | 44 | 1 | 138.06 | 140.06 | 127 | 51 | 10 | 61 | 12.7 | 85 | Aluminium | |
53 | 53 | 10M-48S-MPB | 48 | 1 | 150.79 | 152.79 | 140 | 51 | 10 | 61 | 12.7 | 93 | Aluminium | |
54 | 54 | 10M-60S-MPB | 60 | 2 | 188.99 | 190.99 | 162 | 110 | 51 | 10 | 61 | 25.4 | 65 | Aluminium |
Objekte je Seite
Dokumentation
Kontaktdaten

SIT SpA
SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.
-
SIT
SIT
Viale A. Volta, 2
20047 Cusago
Italien
www.sitspa.it
info@sitspa.it
