GES A shrink disc

Execution with locking ring

Anzahl Manufacturer Description Part number Mass
1 SIT GES A shrink disc GESA 14 F6 0.049 kg
1 AES 14 B
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Bore Size Left (mm)
Bore Size Right (mm)
Spider

Dokumentation

Kontaktdaten

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map