

Dimensional drawing
1/1

Von SIT
SitLock 3
Manufacturer | SIT |
---|---|
Description | SitLock 3 |
Part number | CAL 3 F6 / 14 |
CAD-Modelle
Teilen
Stellen Sie bitte sicher, dass dieses Programm installiert ist.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Produktauswahl
Index | Selector | d x D (mm) | H (mm) | H0 (mm) | H1 (mm) | H2 (mm) | D1 (mm) | MT (Nm) | Fax (kN) | Pw (N/mm2) | Pn (N/mm2) | N° | size | Ms (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | 6 x 14 | 10 | 18.5 | 21 | 24 | 25 | 12 | 4 | 180 | 77 | 3 | M 3 | 2 |
2 | 2 | 7 x 15 | 12 | 22 | 25 | 29 | 27 | 26 | 7 | 234 | 109 | 3 | M 4 | 4.9 |
3 | 3 | 8 x 15 | 12 | 22 | 25 | 29 | 27 | 30 | 7 | 204 | 109 | 3 | M 4 | 4.9 |
4 | 4 | 9 x 16 | 14 | 23 | 26 | 30 | 28 | 44 | 10 | 208 | 117 | 4 | M 4 | 4.9 |
5 | 5 | 10 x 16 | 14 | 23 | 26 | 30 | 28 | 49 | 10 | 187 | 117 | 4 | M 4 | 4.9 |
6 | 6 | 11 x 18 | 14 | 23 | 26 | 30 | 32 | 54 | 10 | 170 | 104 | 4 | M 4 | 4.9 |
7 | 7 | 12 x 18 | 14 | 23 | 26 | 30 | 32 | 59 | 10 | 156 | 104 | 4 | M 4 | 4.9 |
8 | 8 | 13 x 23 | 14 | 23 | 26 | 30 | 38 | 64 | 10 | 144 | 81 | 4 | M 4 | 4.9 |
9 | 9 | 14 x 23 | 14 | 23 | 26 | 30 | 38 | 69 | 10 | 134 | 81 | 4 | M 4 | 4.9 |
10 | 10 | 15 x 24 | 16 | 29 | 36 | 42 | 45 | 128 | 17 | 189 | 118 | 3 | M 6 | 17 |
11 | 11 | 16 x 24 | 16 | 29 | 36 | 42 | 45 | 136 | 17 | 177 | 118 | 3 | M 6 | 17 |
12 | 12 | 17 x 26 | 18 | 31 | 38 | 44 | 47 | 193 | 23 | 197 | 129 | 4 | M 6 | 17 |
13 | 13 | 18 x 26 | 18 | 31 | 38 | 44 | 47 | 205 | 23 | 186 | 129 | 4 | M 6 | 17 |
14 | 14 | 19 x 27 | 18 | 31 | 38 | 44 | 49 | 216 | 23 | 176 | 124 | 4 | M 6 | 17 |
15 | 15 | 20 x 28 | 18 | 31 | 38 | 44 | 50 | 227 | 23 | 168 | 120 | 4 | M 6 | 17 |
16 | 16 | 22 x 32 | 25 | 38 | 45 | 51 | 54 | 250 | 23 | 110 | 75 | 4 | M 6 | 17 |
17 | 17 | 24 x 34 | 25 | 38 | 45 | 51 | 56 | 273 | 23 | 101 | 71 | 4 | M 6 | 17 |
18 | 18 | 25 x 34 | 25 | 38 | 45 | 51 | 56 | 284 | 23 | 97 | 71 | 4 | M 6 | 17 |
19 | 19 | 28 x 39 | 25 | 38 | 45 | 51 | 61 | 478 | 34 | 129 | 93 | 6 | M 6 | 17 |
20 | 20 | 30 x 41 | 25 | 38 | 45 | 51 | 62 | 512 | 34 | 121 | 88 | 6 | M 6 | 17 |
21 | 21 | 32 x 43 | 25 | 38 | 45 | 51 | 65 | 546 | 34 | 113 | 84 | 6 | M 6 | 17 |
22 | 22 | 35 x 47 | 32 | 45 | 52 | 58 | 69 | 796 | 45 | 108 | 80 | 8 | M 6 | 17 |
23 | 23 | 38 x 50 | 32 | 45 | 52 | 58 | 72 | 864 | 45 | 99 | 75 | 8 | M 6 | 17 |
24 | 24 | 40 x 53 | 32 | 45 | 52 | 58 | 75 | 910 | 45 | 94 | 71 | 8 | M 6 | 17 |
25 | 25 | 42 x 55 | 32 | 45 | 52 | 58 | 78 | 955 | 45 | 90 | 69 | 8 | M 6 | 17 |
26 | 26 | 45 x 59 | 45 | 62 | 70 | 78 | 86 | 1891 | 84 | 110 | 84 | 8 | M 8 | 41 |
27 | 27 | 48 x 62 | 45 | 62 | 70 | 78 | 87 | 2017 | 84 | 103 | 80 | 8 | M 8 | 41 |
28 | 28 | 50 x 65 | 45 | 62 | 70 | 78 | 92 | 2101 | 84 | 99 | 76 | 8 | M 8 | 41 |
29 | 29 | 55 x 71 | 55 | 72 | 80 | 88 | 98 | 2600 | 95 | 83 | 64 | 9 | M 8 | 41 |
30 | 30 | 60 x 77 | 55 | 72 | 80 | 88 | 104 | 2836 | 95 | 76 | 59 | 9 | M 8 | 41 |
31 | 31 | 65 x 84 | 55 | 72 | 80 | 88 | 111 | 3073 | 95 | 70 | 54 | 9 | M 8 | 41 |
32 | 32 | 70 x 90 | 65 | 86 | 96 | 106 | 119 | 5254 | 150 | 88 | 68 | 9 | M10 | 83 |
33 | 33 | 75 x 95 | 65 | 86 | 96 | 106 | 126 | 5630 | 150 | 82 | 64 | 9 | M10 | 83 |
34 | 34 | 80 x 100 | 65 | 86 | 96 | 106 | 131 | 8006 | 200 | 102 | 82 | 12 | M10 | 83 |
35 | 35 | 85 x 106 | 65 | 86 | 96 | 106 | 137 | 8507 | 200 | 96 | 77 | 12 | M10 | 83 |
36 | 36 | 90 x 112 | 65 | 86 | 96 | 106 | 144 | 9007 | 200 | 91 | 73 | 12 | M10 | 83 |
37 | 37 | 95 x 120 | 65 | 86 | 96 | 106 | 149 | 11092 | 234 | 100 | 79 | 14 | M10 | 83 |
38 | 38 | 100 x 125 | 65 | 86 | 96 | 106 | 154 | 15012 | 300 | 123 | 98 | 18 | M10 | 83 |
39 | 39 | 110 x 140 | 90 | 114 | 128 | 140 | 180 | 16029 | 291 | 78 | 61 | 12 | M12 | 145 |
40 | 40 | 120 x 155 | 90 | 114 | 128 | 140 | 198 | 17486 | 291 | 72 | 55 | 12 | M12 | 145 |
41 | 41 | 130 x 165 | 90 | 114 | 128 | 140 | 208 | 25257 | 389 | 88 | 69 | 16 | M12 | 145 |
Objekte je Seite
Kontaktdaten

SIT
Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
-
SIT
SIT
Viale A. Volta, 2
20090 Cusago
www.sitspa.it
info@sitspa.it
