SIT
Von SIT

SitLock 15

Manufacturer SIT
Description SitLock 15
Part number 5 x 16
Note Ms - Screw tightening torque, MT - Transmissible torque moment, Fax - Transmissible axial load, Pw - Shaft pressure, Pn - Hub pressure
CAD-Modelle
Teilen
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Index Selector d x D d (mm) D (mm) L (mm) L1 (mm) MT (N.m) Fax (kN) Pw (N/mm²) Pn (N/mm²) Type Ms (N.m)
1 1 5 x 16 5 16 13.5 11 7 3 190 60 3 M2,5 x 10 1.2
2 3 6 x 16 6 16 13.5 11 9 3 160 60 3 M2,5 x 10 1.2
3 4 6,35 x 16 6.35 16 13.5 11 9 3 150 60 3 M2,5 x 10 1.2
4 5 7 x 17 7 17 13.5 11 10 3 140 60 3 M2,5 x 10 1.2
5 6 8 x 18 8 18 13.5 11 11 3 120 55 3 M2,5 x 10 1.2
6 7 9 x 20 9 20 15 13 17 3 120 55 4 M2,5 x 12 1.2
7 8 9,53 x 20 9.53 20 15 13 17 3 115 55 4 M2,5 x 12 1.2
8 9 10 x 20 10 20 15.5 13 19 3 110 55 4 M2,5 x 12 1.2
9 10 11 x 22 11 22 15.5 13 21 3 100 50 4 M2,5 x 12 1.2
10 11 12 x 22 12 22 15.5 13 23 3 90 50 4 M2,5 x 12 1.2
11 12 14 x 26 14 26 20 17 40 6 95 50 4 M3 x 16 2.1
12 13 15 x 28 15 28 20 17 43 6 90 50 4 M3 x 16 2.1
13 14 16 x 32 16 32 21 17 80 10 150 70 4 M4 x 16 4.9
14 15 17 x 35 17 35 25 21 85 10 110 55 4 M4 x 20 4.9
15 16 18 x 35 18 35 25 21 90 10 105 55 4 M4 x 20 4.9
16 17 19 x 35 19 35 25 21 95 10 100 55 4 M4 x 20 4.9
17 18 20 x 38 20 38 26 21 165 16 155 80 4 M5 x 20 10
18 19 22 x 40 22 40 26 21 180 16 140 75 4 M5 x 20 10
19 20 24 x 47 24 47 32 26 280 23 145 75 4 M6 x 24 17
20 21 25 x 47 25 47 32 26 290 23 140 75 4 M6 x 24 17
21 22 28 x 50 28 50 32 26 485 35 180 100 6 M6 x 24 17
22 23 30 x 55 30 55 32 26 520 35 170 95 6 M6 x 24 17
23 24 32 x 55 32 55 32 26 555 35 165 95 6 M6 x 24 17
24 25 35 x 60 35 60 37 31 810 46 170 100 8 M6 x 28 17
25 26 38 x 65 38 65 37 31 880 46 155 90 8 M6 x 28 17
26 27 40 x 65 40 65 37 31 925 46 150 90 8 M6 x 28 17
27 28 42 x 75 42 75 44 36 1350 64 170 95 6 M8 x 34 41
28 29 45 x 75 45 75 44 36 1450 64 160 95 6 M8 x 34 41
29 30 48 x 80 48 80 44 36 2050 85 190 110 8 M8 x 34 41
30 31 50 x 80 50 80 44 36 2140 85 190 110 8 M8 x 34 41

Dokumentation

Kontaktdaten

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map