SIT
Von SIT

NYLEX polyammide couplings

Manufacturer SIT
Description NYLEX polyammide couplings
CAD-Modelle
Teilen
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Index Selector Type execution d1-d2 (mm) D (mm) D1 (mm) D2 (mm) DH (mm) L1 (mm) L2 (mm) E (mm) L (mm) LH (mm) M (mm) N (mm) F (mm) G (mm) Tkn (N.m) Tkmax (N.m) Tkw (N.m) RM (rpm/1`)
1 1 14 in 2 parts 6-14 25 26 40 23 23 2 48 40 8 23 17 5 10 2.5 6000
2 2 19 in 2 parts 14-19 31.5 40 48 25 25 2 52 42 9 23 19 8 16 4 6000
3 3 24 in 2 parts 10-24 37.5 40 52 26 26 2 54 45 10 25 20 12 24 6 6000
4 4 14 in 3 parts 6-14 25 40 23 23 4 50 37 6.5 6.5 5 10 2.5 6000
5 5 19 in 3 parts 14-19 31.5 48 25 25 4 54 37 8.5 8.5 8 16 4 6000
6 6 24 in 3 parts 22-24 37.5 52 26 26 4 56 41 7.5 7.5 12 24 6 6000
left bore
right bore

Kontaktdaten

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map