SIT
Von SIT

GMD Type S

Manufacturer SIT
Description GMD Type S
Part number GMD S 32 F32 F32
CAD-Modelle
Teilen
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Index Selector Size Ø d max (mm) Ø E (mm) Ø M (mm) LM (mm) P (mm) L (mm) Screws n° Screws Type Screws Tightening torque TA (N.m)
1 1 32 32 80 45 40 8 88 6 M5 8.5
2 2 38 38 92 53 45 8 98 6 M5 8.5
3 3 45 45 112 64 45 10 100 6 M6 14
4 4 52 52 136 75 55 12 122 6 M8 35
5 5 65 65 162 92 65 13 143 6 M10 69
6 6 80 80 182 112 80 14 174 6 M10 69
7 7 90 90 206 130 80 15 175 6 M12 120
8 8 95 95 226 135 90 22 202 6 M14 190
9 9 110 110 252 155 100 25 225 6 M16 295
10 10 120 120 296 170 110 32 252 6 M24 1000
11 11 138 138 318 195 140 32 312 6 M24 1000
12 12 155 155 352 218 150 32 332 8 M24 1000
13 13 175 175 386 252 175 37 387 8 M27 1500
14 14 190 190 426 272 190 37 417 8 M30 2000
15 15 205 205 456 292 205 42 452 8 M33 2450
Bore Size Left (mm)
Bore Size Right (mm)

Kontaktdaten

SIT

SIT

Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.

Google Map