GES F bore & keyway

Hub execution with finish bores

Antal Manufacturer Description Part number Mass
1 SIT GES F bore & keyway GESF 7 F3 F3 0.003 kg
1 AES 7 B
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Bore Size Left (mm)
Bore Size Right (mm)
Spider

Dokumentation

Kontakt leverandøren

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map