GR basic programme cast iron & steel

Množství Manufacturer Description Part number
1 SIT GR basic programme cast iron & steel GRMP 48/60 B/B F20/F20
1 AR 48/60
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Left Hub Type
Bore Size Left (mm)
Right Hub Type
Bore Size Right (mm)
Spider

Dokumentace

Kontaktujte dodavatele

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map