SIT SpA
Por SIT SpA

MONO variable speed pulleys

Manufacturer SIT
Description MONO variable speed pulleys
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

(mm)
dw (mm)

Entre em contato com o fornecedor

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map