TX Varex

Manufacturer SIT
Description TX Varex
Part number TX mignon V
Избиране на продукт
Selector Motor Base Type Electric Motor Size Electric Motor Power 2 poles [kW] Electric Motor Power 4 poles [kW] A (mm) B (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) L (mm) M (mm) N (mm) O (mm) U (mm) V (mm) Z (mm) Weight (kg)
1 TX mignon V 55-80 0,12-1,1 0,1-0,75 323 158 220 85 25 9 100 50 16 73 116 160 8.5 134 95 2.8
2 TX piccola V 71-90 0,37-2,2 0,25-1.5 394 182 270 90 45 9 120 70 20 90 140 184 8.5 164 110 4
3 TX media V 90-132 1,5-9 1,1-7,5 545 250 400 134 47 13 156 100 26 110 192 248 10.5 220 180 10
Motor Base Type
Electric Motor Size
Electric Motor Power 2 poles [kW]
Electric Motor Power 4 poles [kW]
A (mm)
B (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
L (mm)
M (mm)
N (mm)
O (mm)
U (mm)
V (mm)
Z (mm)
Weight (kg)
Свържете се с доставчика
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT