TV 910

Manufacturer SIT
Description TV 910
Part number TV910 G1
Избиране на продукт
Selector Type A (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) M (mm) P (mm) Max Adjustment Course Max (mm) Weight (kg)
1 TV910 G1 345 135 189 130 65 10.5 44 188 151 100 78 6.1
2 TV910 G2 420 147 228 150 80 10.5 44 230 177 100 131 8.9
3 TV910 G3 475 170 267 185 108 12.5 55 269 222 123 171 14.5
Type
A (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
M (mm)
P (mm)
Max Adjustment Course Max (mm)
Weight (kg)
Свържете се с доставчика
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT