TV 909

Manufacturer SIT
Description TV 909
Избиране на продукт
Selector Motor base type A (mm) B (mm) C (mm) D (mm) E (mm) G (mm) L (mm) M (mm) N (mm) O (mm) Max Adjustment (mm) Weight (kg)
1 TV909 G1 332 163 87 201 85 8 163 135 62 97 98 6.7
2 TV909 G2 400 217 114 254 118 10.5 211 189 83 128 158 13.6
3 TV909 G3 568 293 128 354 180 13 303 258 96 151 217 24.5
Motor base type
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
G (mm)
L (mm)
M (mm)
N (mm)
O (mm)
Max Adjustment (mm)
Weight (kg)
Свържете се с доставчика
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT