TC Compatta

Manufacturer SIT
Description TC Compatta
Part number TC 80 (mignon)
Избиране на продукт
Selector Motor Base Type Electric Motor Size Electric Motor Power 2 poles [kW] Electric Motor Power 4 poles [kW] A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) I (mm) L (mm) M (mm) Ch (mm) V (mm) Z (mm) U (mm) axbxh [mm] Weight (kg)
1 TC 80 (mignon) 56-80 0,12-1,1 0,1-0,75 240 154 22 220 85 25 50 16 113 15 90 25 40 60x110x9 1.5
2 TC 90 (piccola) 71-90 0,37-2,2 0,25-1.5 293 180 25 270 90 45 70 20 134 16 110 25 40 45x135x9 2
3 TC 112 (junior) 80-112 0,75-4 0.55-4 365 220 30 340 110 43.5 85 23 163 17 130 25 50 66.5x153.5x13 3.5
4 TC 132 (media) 90-132 1,5-9 1,1-7,5 430 250 35 400 134 47.5 100 26 185 22 150 25 60 86.5x181.5x13 5.8
5 TC 180 (maxi) 160-180 15-25 11-22 532 380 40 500 220 60 125 35 305 24 260 25 60 160x280x15 12
6 TC 225 (magnum) 200-225 30-45 30-45 635 448 50 600 280 55 160 50 338 27 300 30 70 225x335x18 22.5
Motor Base Type
Electric Motor Size
Electric Motor Power 2 poles [kW]
Electric Motor Power 4 poles [kW]
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
I (mm)
L (mm)
M (mm)
Ch (mm)
V (mm)
Z (mm)
U (mm)
axbxh [mm]
Weight (kg)
Свържете се с доставчика
SIT Couplings, Pulleys, Motor bases and Taper lock bushes ATTENTION CAD DRAWINGS PROVIDE INFORMATION ON GENERIC DIMENSIONS AND DO NOT REPRESENT TECHNICAL FEATURES.
SIT