1

Insert with flange for thermoplastics, using an ultrasonic or thermic process type THC

Manufacturer SIMAF
Description Insert with flange M2
Part number 40/THC020H040
Produktutvalg
Selector Internal thread ISO M Part number Height H (mm) Diameter D (mm) Diameter of the flange T (mm) Head thickness S (mm) Hole Diameter d (mm) Hole Depth P mini. (mm) E mini. (mm) L mini. (mm) G (mm)
1 M2 40/THC020H040 4 4 5 0.5 3.5 6.5 1 5.2 0.5
2 M2,5 40/THC025H050 5 4 5 0.5 3.5 6.5 1 5.2 0.5
3 M3 40/THC030H055 5.5 4.5 6 0.5 4 7 1.1 6.2 0.5
4 M3,5 40/THC035H060 6 5.5 7 0.5 5 7.5 1.3 7.2 0.5
5 M4 40/THC040H075 7.5 6 7.5 0.8 5.4 9 1.4 7.7 0.8
6 M5 40/THC050H080 8 7 8 0.8 6.4 9.5 1.7 8.2 0.8
7 M6 40/THC060H090 9 8.5 10 0.8 7.9 11 2 10.2 0.8
8 M8 40/THC080H110 10 10 12 1 9.4 13 2.4 12.2 1
9 M10 40/THC100H130 13 12 14 1 11.3 15.5 2.9 14.2 1
Internal thread ISO M
Part number
Height H (mm)
Diameter D (mm)
Diameter of the flange T (mm)
Head thickness S (mm)
Hole Diameter d (mm)
Hole Depth P mini. (mm)
E mini. (mm)
L mini. (mm)
G (mm)
Dokumentasjon
Ta kontakt med leverandøren
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF