1

Clinch nuts- type S

Manufacturer SIMAF
Description Blind rivet nut M2,5 x 0,45, material case-hardened steel, zinc plated
Part number M2,5 S-1-A
Material case-hardened steel, zinc plated
Produktutvalg
Selector Part number Material Internal thread M D (mm) L (mm) S (mm) grip range E mini (mm) Hole P+0.1 (mm) X (mm)
1 M2,5 S-1-A case-hardened steel, zinc plated M2,5 x 0,45 6 1.5 0.97 1 4 5
2 M2,5 S-2-A case-hardened steel, zinc plated M2,5 x 0,45 6 1.5 1.47 1.5 4 5
3 M3 S-1-A case-hardened steel, zinc plated M3 x 0,50 7 1.5 0.97 1 5 5
4 M3 S-2-A case-hardened steel, zinc plated M3 x 0,50 7 1.5 1.47 1.5 5 5
14 M4 S-1-A case-hardened steel, zinc plated M4 x 0,70 8 2.5 0.97 1 6 7
15 M4 S-2-A case-hardened steel, zinc plated M4 x 0,70 8 2.5 1.47 1.5 6 7
16 M5 S-1-A case-hardened steel, zinc plated M5 x 0,80 9 3 0.97 1 7 7
17 M5 S-2-A case-hardened steel, zinc plated M5 x 0,80 9 3 1.47 1.5 7 7
18 M6 S-1-A case-hardened steel, zinc plated M6 x 1,00 11 4 0.97 1 8 8
19 M6 S-2-A case-hardened steel, zinc plated M6 x 1,00 11 4 1.47 1.5 8 8
20 M8 S-1-A case-hardened steel, zinc plated M8 x 1,25 13 5 1.47 1.5 10 10
21 M8 S-2-A case-hardened steel, zinc plated M8 x 1,25 13 5 1.97 2 10 10
23 M2,5 S-1-X stainless steel 303 F 00, passivated M2,5 x 0,45 6 1.5 0.97 1 4 5
24 M2,5 S-2-X stainless steel 303 F 00, passivated M2,5 x 0,45 6 1.5 1.47 1.5 4 5
25 M3 S-1-X stainless steel 303 F 00, passivated M3 x 0,50 7 1.5 0.97 1 5 5
26 M3 S-2-X stainless steel 303 F 00, passivated M3 x 0,50 7 1.5 1.47 1.5 5 5
27 M4 S-1-X stainless steel 303 F 00, passivated M4 x 0,70 8 2.5 0.97 1 6 7
28 M4 S-2-X stainless steel 303 F 00, passivated M4 x 0,70 8 2.5 1.47 1.5 6 7
29 M5 S-1-X stainless steel 303 F 00, passivated M5 x 0,80 9 3 0.97 1 7 7
30 M5 S-2-X stainless steel 303 F 00, passivated M5 x 0,80 9 3 1.47 1.5 7 7
31 M6 S-1-X stainless steel 303 F 00, passivated M6 x 1,00 11 4 0.97 1 8 8
32 M6 S-2-X stainless steel 303 F 00, passivated M6 x 1,00 11 4 1.47 1.5 8 8
33 M8 S-1-X stainless steel 303 F 00, passivated M8 x 1,25 13 5 1.47 1.5 10 10
34 M8 S-2-X stainless steel 303 F 00, passivated M8 x 1,25 13 5 1.97 2 10 10
Part number
Material
Internal thread M
D (mm)
L (mm)
S (mm)
grip range E mini (mm)
Hole P+0.1 (mm)
X (mm)
Dokumentasjon
Ta kontakt med leverandøren
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF