1

Split insert with flange for insertion by expansion type C

Manufacturer SIMAF
Description Splitted insert with collar M2,5
Part number 40/C025H060
Product selection
Selector Internal thread ISO M Part number Height H (mm) Diameter D (mm) Diameter of the flange T (mm) Head thickness S (mm) Hole Diameter d (mm) Hole Depth P mini. (mm) E mini. (mm) L mini. (mm) G (mm)
1 M2,5 40/C025H060 6.5 4.5 6 0.5 4 7 2 6.2 0.5
2 M3 40/C030H065 6.5 4.5 6 0.5 4 7 2 6.2 0.5
3 M3,5 40/C035H080 8 5.5 7 0.5 5 8.8 2.5 7.2 0.5
4 M4 40/C040H080 8 6 7 0.8 5.5 8.8 2.8 7.2 0.8
5 M5 40/C050H080 8 7 8 0.8 6.5 8.8 3.3 8.2 0.8
6 M6 40/C060H095 9.5 8.5 10 0.8 8 10 4 10.2 0.8
7 M8 40/C080H100 10 10 12 1 9.5 10.3 4.8 12.2 1
8 M10 40/C100H130 13 12 14 1 11.5 14 5.8 14.2 1
Internal thread ISO M
Part number
Height H (mm)
Diameter D (mm)
Diameter of the flange T (mm)
Head thickness S (mm)
Hole Diameter d (mm)
Hole Depth P mini. (mm)
E mini. (mm)
L mini. (mm)
G (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF