Split insert for insertion by expansion type TRB

Manufacturer SIMAF
Description Slotted insert to be hit M4
Part number 41/TRB040H080
Product selection
Selector Part number M Internal thread ISO H (mm) D (mm)
1 41/TRB040H080 M4 8 6
2 41/TRB050H080 M5 8 7
3 41/TRB060H095 M6 9.5 9
4 41/TRB08H100 M8 10 10
5 41/TRB100H130 M10 13 12
Part number
M Internal thread ISO
H (mm)
D (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF