1

Split insert for insertion by expansion type TR

Manufacturer SIMAF
Description Splitted insert M2
Part number 40/TR020H040
Product selection
Selector Internal thread ISO M Part number Height H (mm) Diameter D (mm) Hole Diameter d (mm) Hole Depth P mini. (mm) E mini. (mm)
1 M2 40/TR020H040 4 4 3.5 5.5 1.8
2 M2,5 40/TR025H040 4 4.5 4 5.5 2
3 M2,5 40/TR025H065 6.5 4.5 4 8 2
4 M3 40/TR030H050 5 4.5 4 6.5 2
5 M3 40/TR030H065 6.5 4.5 4 8 2
6 M3,5 40/TR035H050 5 5.5 5 6.8 2.5
7 M3,5 40/TR035H080 8 5.5 5 9.8 2.5
8 M4 40/TR040H080 8 6 5.5 9.8 2.8
9 M4 40/TR040H095 9.5 6 5.5 11.3 2.8
10 M5 40/TR050H095 9.5 7 6.5 11.3 3.3
11 M5 40/TR050H110 11 7 6.5 13 3.3
12 M6 40/TR060H095 9.5 8.5 8 11.3 4
13 M6 40/TR060H125 12.5 8.5 8 14.5 4
14 M8 40/TR080H100 10 10 9.5 12 4.8
15 M10 40/TR100H130 13 12 11.5 15 5.8
Internal thread ISO M
Part number
Height H (mm)
Diameter D (mm)
Hole Diameter d (mm)
Hole Depth P mini. (mm)
E mini. (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF