1

Split insert for insertion by expansion type DM

Manufacturer SIMAF
Description Splitted insert without head M2
Part number 40/DM020H040
Product selection
Selector Internal thread ISO M Part number Height H (mm) Diameter D (mm) Hole Diameter d (mm) Hole Depth P mini. (mm) E mini. (mm)
1 M2 40/DM020H040 4 3.4 3.5 4.5 1.8
2 M2,5 40/DM025H040 4 3.8 4 4.5 2
3 M2,5 40/DM025H065 6.5 3.8 4 7 2
4 M3 40/DM030H050 5 3.8 4 5.5 2
5 M3 40/DM030H065 6.5 3.8 4 7 2
6 M3,5 40/DM035H050 5 4.8 5 5.8 2.5
7 M3,5 40/DM035H080 8 4.8 5 8.8 2.5
8 M4 40/DM040H080 8 5.4 5.5 8.8 2.8
9 M4 40/DM040H095 9.5 5.4 5.5 10.3 2.8
10 M5 40/DM050H095 9.5 6.4 6.5 10.3 3.3
11 M5 40/DM050H110 11 6.4 6.5 12 3.3
12 M6 40/DM060H095 9.5 7.9 8 10.3 4
13 M6 40/DM060H125 12.5 7.9 8 13.5 4
14 M8 40/DM080H100 10 9.4 9.5 11 4.8
15 M10 40/DM100H130 13 10.9 11.5 14 5.8
Internal thread ISO M
Part number
Height H (mm)
Diameter D (mm)
Hole Diameter d (mm)
Hole Depth P mini. (mm)
E mini. (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF