1

Self-tapping insert for wood without head type SBH

Manufacturer SIMAF
Description Self taping insert without head M4
Part number 41/SBH040H100
Product selection
Selector Part number Metric pitch M L (mm) D1 D2 (mm) D3 (mm) AK (mm)
1 41/SBH040H100 M4 10 5.7/6 5.5 7.5 4
2 41/SBH050H130 M5 13 7.7/8 6.5 11 5
3 41/SBH060H100 M6 10 8.7/9 7.5 12 6
4 41/SBH060H130 M6 13 8.7/9 7.5 12 6
5 41/SBH060H200 M6 20 8.7/9 7.5 12 6
6 41/SBH080H130 M8 13 11.2/11.5 9.5 14.5 8
7 41/SBH080H200 M8 20 11.2/11.5 9.5 14.5 8
8 41/SBH080H250 M8 25 11.2/11.5 10.5 14.5 8
9 41/SBH100H250 M10 25 12.7/13.0 11.5 15.5 10
Part number
Metric pitch M
L (mm)
D1
D2 (mm)
D3 (mm)
AK (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF