1

Insert for thermoplastics, using a thermic or ultrasonic process type TH

Manufacturer SIMAF
Description Threaded inserts M2
Part number 40/TH020H040
Product selection
Selector Internal thread ISO M Part number Height H (mm) Diameter D (mm) Hole Diameter d (mm) Hole Depth P mini. (mm) E mini. (mm)
1 M2 40/TH020H040 4 4 3.5 5.5 1
2 M2,5 40/TH025H050 5 4 3.5 6.5 1
3 M3 40/TH030H055 5.5 4.5 4 7 1.1
4 M3,5 40/TH035H060 6 5.5 5 7.5 1.3
5 M4 40/TH040H075 7.5 6 5.4 9 1.4
6 M5 40/TH050H080 8 7 6.4 9.5 1.7
7 M6 40/TH060H090 9 8.5 7.9 11 2
8 M8 40/TH080H110 11 10 9.4 13 2.4
9 M10 40/TH100H130 13 12 11.3 15.5 2.9
Internal thread ISO M
Part number
Height H (mm)
Diameter D (mm)
Hole Diameter d (mm)
Hole Depth P mini. (mm)
E mini. (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF