1

Hexagonal blind rivet nut in steel, flat head, open end, type FH

Manufacturer SIMAF
Description Hexagonal blind rivet nut M4, material steel
Part number FH4
Material steel
Product selection
Selector M Part number Material accross flat (mm) E (mm) Punching +0.1 C1 (mm) Hole P grip range in mm S T (mm) L (mm) R (mm)
1 4 FH4 steel 6 0.8 6.1 6.8 0,5-2,0 9 11.2 7.2
2 4 FHL4 steel 6 0.8 6.1 6.8 1,5-4,0 9 13.5 8
3 5 FH5 steel 7 1 7.1 7.85 0,5-2,5 10 13 8
4 5 FHL5 steel 7 1 7.1 7.85 2,0-4,5 10 14.5 7.8
5 6 FH6 steel 9 1.5 9.1 9.95 0,5-3,0 13 16 9.8
6 6 FHL6 steel 9 1.5 9.1 9.95 2,5-5,5 12.5 18.5 10
7 8 FH8 steel 11 1.5 11.1 12.15 0,5-3,5 16 18 11
8 8 FHL8 steel 11 1.5 11.1 12.15 3,0-6,0 16 20.5 11
9 10 FH10 steel 13 2 13.1 14.25 0,5-3,5 19 24 16
10 10 FHL10 steel 13 2 13.1 14.25 3,0-6,0 19 25.5 15
M
Part number
Material
accross flat (mm)
E (mm)
Punching +0.1 C1 (mm)
Hole P
grip range in mm S
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF