1

Hexagonal blind rivet nut in stainless steel, reduced head, open end, type FHTR

Manufacturer SIMAF
Description Hexagonal blind rivet nut M4, material steel
Part number FHTR4
Material steel
Product selection
Selector M Part number Material accross flat (mm) E (mm) Punching +0.1 C1 (mm) grip range in mm S T (mm) L (mm) R (mm)
1 4 FHTR4 steel 6.35 0.6 6.4 0,5-2,0 8 10.5 7.5
2 5 FHTR5 steel 7.25 0.6 7.3 0,5-3,0 9 11.5 7.8
3 6 FHTR6 steel 9.65 0.8 9.7 0,5-3,0 12 14.5 9.3
4 8 FHTR8 steel 10.65 0.8 10.7 0,5-3,0 13 16 10.8
M
Part number
Material
accross flat (mm)
E (mm)
Punching +0.1 C1 (mm)
grip range in mm S
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF