1

Hexagonal blind rivet nut in stainless steel, flat head, open end, type FH-X

Manufacturer SIMAF
Description Hexagonal blind rivet nut M4, material stainless steel
Part number FH4X
Material stainless steel
Product selection
Selector M Part number Material accross flat (mm) E (mm) Punching +0.1 C1 (mm) grip range in mm S T (mm) L (mm) R (mm)
1 4 FH4X stainless steel 5.95 0.8 6 0,5-2,0 8 10.3 6.6
2 4 FH4FRX stainless steel 6 1 6.1 0,3-2,5 9 11 6.6
3 5 FH5X stainless steel 6.95 1 7 0,5-2,0 9 13 7.4
4 5 FH5FRX stainless steel 7 1 7.1 0,3-3,0 10 12 7.4
5 6 FH6X stainless steel 8.95 1.5 9 1,0-2,0 11 15.3 7.8
6 6 FH6FRX stainless steel 9 1.5 9.1 0,5-3,0 12 14 7.8
7 8 FH8X stainless steel 10.95 1.5 11 1,0-3,0 14 15.7 9.3
8 8 FH8FRX stainless steel 11 1.5 11.1 0,5-3,0 15 16 9.3
9 10 FH10X stainless steel 12.95 1.5 13 1,0-3,0 16 20 10.8
10 10 FH10FRX stainless steel 13 2 13.1 1,0-3,5 16.5 19 10.8
M
Part number
Material
accross flat (mm)
E (mm)
Punching +0.1 C1 (mm)
grip range in mm S
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF