1

Clinch stud for metallic support type G

Manufacturer SIMAF
Description Stud G3, matierial case-hardened steel, zinc plated , length 6
Part number G3-A-6
Product selection
Selector Part number Material M Thread Ø D (mm) A Maxi (mm) L (mm) Hole P(+0.1/0) (mm) X (mm) E mini (mm)
1 G3-A-6 case-hardened steel, zinc plated M3 x 0,50 5 2.1 6 3 6 1
2 G3-A-8 case-hardened steel, zinc plated M3 x 0,50 5 2.1 8 3 6 1
3 G3-A-10 case-hardened steel, zinc plated M3 x 0,50 5 2.1 10 3 6 1
4 G3-A-12 case-hardened steel, zinc plated M3 x 0,50 5 2.1 12 3 6 1
5 G3-A-14 case-hardened steel, zinc plated M3 x 0,50 5 2.1 14 3 6 1
6 G3-A-16 case-hardened steel, zinc plated M3 x 0,50 5 2.1 16 3 6 1
7 G3-A-18 case-hardened steel, zinc plated M3 x 0,50 5 2.1 18 3 6 1
8 G4-A-10 case-hardened steel, zinc plated M4 X 0,70 6 2.4 10 4 6 1.2
9 G4-A-12 case-hardened steel, zinc plated M4 X 0,70 6 2.4 12 4 6 1.2
10 G4-A-14 case-hardened steel, zinc plated M4 X 0,70 6 2.4 14 4 6 1.2
11 G4-A-16 case-hardened steel, zinc plated M4 X 0,70 6 2.4 16 4 6 1.2
12 G4-A-18 case-hardened steel, zinc plated M4 X 0,70 6 2.4 18 4 6 1.2
13 G4-A-20 case-hardened steel, zinc plated M4 X 0,70 6 2.4 20 4 6 1.2
14 G4-A-22 case-hardened steel, zinc plated M4 X 0,70 6 2.4 22 4 6 1.2
15 G4-A-25 case-hardened steel, zinc plated M4 X 0,70 6 2.4 25 4 6 1.2
16 G4-A-28 case-hardened steel, zinc plated M4 X 0,70 6 2.4 28 4 6 1.2
17 G4-A-30 case-hardened steel, zinc plated M4 X 0,70 6 2.4 30 4 6 1.2
18 G4-A-35 case-hardened steel, zinc plated M4 X 0,70 6 2.4 35 4 6 1.2
19 G4-A-40 case-hardened steel, zinc plated M4 X 0,70 6 2.4 40 4 6 1.2
20 G5-A-10 case-hardened steel, zinc plated M5 X 0,80 7 2.7 10 5 8 1.3
21 G5-A-12 case-hardened steel, zinc plated M5 X 0,80 7 2.7 12 5 8 1.3
22 G5-A-14 case-hardened steel, zinc plated M5 X 0,80 7 2.7 14 5 8 1.3
23 G5-A-16 case-hardened steel, zinc plated M5 X 0,80 7 2.7 16 5 8 1.3
24 G5-A-18 case-hardened steel, zinc plated M5 X 0,80 7 2.7 18 5 8 1.3
25 G5-A-20 case-hardened steel, zinc plated M5 X 0,80 7 2.7 20 5 8 1.3
26 G5-A-22 case-hardened steel, zinc plated M5 X 0,80 7 2.7 22 5 8 1.3
27 G5-A-25 case-hardened steel, zinc plated M5 X 0,80 7 2.7 25 5 8 1.3
28 G5-A-28 case-hardened steel, zinc plated M5 X 0,80 7 2.7 28 5 8 1.3
29 G5-A-30 case-hardened steel, zinc plated M5 X 0,80 7 2.7 30 5 8 1.3
30 G5-A-35 case-hardened steel, zinc plated M5 X 0,80 7 2.7 35 5 8 1.3
31 G5-A-40 case-hardened steel, zinc plated M5 X 0,80 7 2.7 40 5 8 1.3
32 G6-A-12 case-hardened steel, zinc plated M6 x 1,00 8 3 12 6 8 1.5
33 G6-A-14 case-hardened steel, zinc plated M6 x 1,00 8 3 14 6 8 1.5
34 G6-A-16 case-hardened steel, zinc plated M6 x 1,00 8 3 16 6 8 1.5
35 G6-A-18 case-hardened steel, zinc plated M6 x 1,00 8 3 18 6 8 1.5
36 G6-A-20 case-hardened steel, zinc plated M6 x 1,00 8 3 20 6 8 1.5
37 G6-A-22 case-hardened steel, zinc plated M6 x 1,00 8 3 22 6 8 1.5
38 G6-A-25 case-hardened steel, zinc plated M6 x 1,00 8 3 25 6 8 1.5
39 G6-A-28 case-hardened steel, zinc plated M6 x 1,00 8 3 28 6 8 1.5
40 G6-A-30 case-hardened steel, zinc plated M6 x 1,00 8 3 30 6 8 1.5
41 G6-A-35 case-hardened steel, zinc plated M6 x 1,00 8 3 35 6 8 1.5
42 G6-A-40 case-hardened steel, zinc plated M6 x 1,00 8 3 40 6 8 1.5
43 G8-A-14 case-hardened steel, zinc plated M8 x 1,25 10 3.7 14 8 10 2
44 G8-A-16 case-hardened steel, zinc plated M8 x 1,25 10 3.7 16 8 10 2
45 G8-A-18 case-hardened steel, zinc plated M8 x 1,25 10 3.7 18 8 10 2
46 G8-A-20 case-hardened steel, zinc plated M8 x 1,25 10 3.7 20 8 10 2
47 G8-A-22 case-hardened steel, zinc plated M8 x 1,25 10 3.7 22 8 10 2
48 G8-A-25 case-hardened steel, zinc plated M8 x 1,25 10 3.7 25 8 10 2
49 G8-A-28 case-hardened steel, zinc plated M8 x 1,25 10 3.7 28 8 10 2
50 G8-A-30 case-hardened steel, zinc plated M8 x 1,25 10 3.7 30 8 10 2
51 G8-A-35 case-hardened steel, zinc plated M8 x 1,25 10 3.7 35 8 10 2
52 G8-A-40 case-hardened steel, zinc plated M8 x 1,25 10 3.7 40 8 10 2
53 G3-X-6 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 6 3 6 1
54 G3-X-8 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 8 3 6 1
55 G3-X-10 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 10 3 6 1
56 G3-X-12 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 12 3 6 1
57 G3-X-14 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 14 3 6 1
58 G3-X-16 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 16 3 6 1
59 G3-X-18 stainless steel 303 F 00, passivated M3 x 0,50 5 2.1 18 3 6 1
60 G4-X-10 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 10 4 6 1.2
61 G4-X-12 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 12 4 6 1.2
62 G4-X-14 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 14 4 6 1.2
63 G4-X-16 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 16 4 6 1.2
64 G4-X-18 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 18 4 6 1.2
65 G4-X-20 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 20 4 6 1.2
66 G4-X-22 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 22 4 6 1.2
67 G4-X-25 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 25 4 6 1.2
68 G4-X-28 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 28 4 6 1.2
69 G4-X-30 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 30 4 6 1.2
70 G4-X-35 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 35 4 6 1.2
71 G4-X-40 stainless steel 303 F 00, passivated M4 X 0,70 6 2.4 40 4 6 1.2
72 G5-X-10 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 10 5 8 1.3
73 G5-X-12 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 12 5 8 1.3
74 G5-X-14 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 14 5 8 1.3
75 G5-X-16 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 16 5 8 1.3
76 G5-X-18 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 18 5 8 1.3
77 G5-X-20 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 20 5 8 1.3
78 G5-X-22 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 22 5 8 1.3
79 G5-X-25 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 25 5 8 1.3
80 G5-X-28 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 28 5 8 1.3
81 G5-X-30 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 30 5 8 1.3
82 G5-X-35 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 35 5 8 1.3
83 G5-X-40 stainless steel 303 F 00, passivated M5 X 0,80 7 2.7 40 5 8 1.3
84 G6-X-12 stainless steel 303 F 00, passivated M6 x 1,00 8 3 12 6 8 1.5
85 G6-X-14 stainless steel 303 F 00, passivated M6 x 1,00 8 3 14 6 8 1.5
86 G6-X-16 stainless steel 303 F 00, passivated M6 x 1,00 8 3 16 6 8 1.5
87 G6-X-18 stainless steel 303 F 00, passivated M6 x 1,00 8 3 18 6 8 1.5
88 G6-X-20 stainless steel 303 F 00, passivated M6 x 1,00 8 3 20 6 8 1.5
89 G6-X-22 stainless steel 303 F 00, passivated M6 x 1,00 8 3 22 6 8 1.5
90 G6-X-25 stainless steel 303 F 00, passivated M6 x 1,00 8 3 25 6 8 1.5
91 G6-X-28 stainless steel 303 F 00, passivated M6 x 1,00 8 3 28 6 8 1.5
92 G6-X-30 stainless steel 303 F 00, passivated M6 x 1,00 8 3 30 6 8 1.5
93 G6-X-35 stainless steel 303 F 00, passivated M6 x 1,00 8 3 35 6 8 1.5
94 G6-X-40 stainless steel 303 F 00, passivated M6 x 1,00 8 3 40 6 8 1.5
95 G8-X-14 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 14 8 10 2
96 G8-X-16 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 16 8 10 2
97 G8-X-18 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 18 8 10 2
98 G8-X-20 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 20 8 10 2
99 G8-X-22 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 22 8 10 2
100 G8-X-25 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 25 8 10 2
101 G8-X-28 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 28 8 10 2
102 G8-X-30 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 30 8 10 2
103 G8-X-35 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 35 8 10 2
104 G8-X-40 stainless steel 303 F 00, passivated M8 x 1,25 10 3.7 40 8 10 2
Part number
Material
M Thread
Ø D (mm)
A Maxi (mm)
L (mm)
Hole P(+0.1/0) (mm)
X (mm)
E mini (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF