1

Clinch stand offs for metallic support - type COM: open end

Manufacturer SIMAF
Description Clinch stand-off threaded M3 x 0,50, matierial case-hardened steel, zinc plated , length 4
Part number 3COM1-A-4
Material case-hardened steel, zinc plated
Product selection
Selector Part number Material Taraudage M Ø D (mm) Ø A (mm) H (mm) Epaisseur mini du support E (mm) Hole P+0.1 (mm) Minimum Distance of the edge X (mm) L (mm) P (mm)
1 3COM1-A-4 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 4 0
2 3COM1-A-6 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 6 0
3 3COM1-A-8 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 8 0
4 3COM1-A-10 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 10 4
14 3COM1-A-12 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 12 4
15 3COM1-A-14 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 14 4
16 3COM1-A-16 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 16 8
17 3COM1-A-18 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 18 8
18 3COM1-A-20 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 20 8
19 3COM1-A-22 case-hardened steel, zinc plated M3 x 0,50 4.2 3.2 5 1 4.2 6 22 12
20 3COM2-A-4 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 4 0
21 3COM2-A-6 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 6 0
22 3COM2-A-8 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 8 0
23 3COM2-A-10 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 10 4
24 3COM2-A-12 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 12 4
25 3COM2-A-14 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 14 4
26 3COM2-A-16 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 16 8
27 3COM2-A-18 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 18 8
28 3COM2-A-20 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 20 8
29 3COM2-A-22 case-hardened steel, zinc plated M3 x 0,50 5.4 4 7 1 5.2 7 22 12
30 4COM-A-4 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 4 0
31 4COM-A-6 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 6 0
32 4COM-A-8 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 8 0
33 4COM-A-10 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 10 4
34 4COM-A-12 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 12 4
35 4COM-A-14 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 14 4
36 4COM-A-16 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 16 8
37 4COM-A-18 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 18 8
38 4COM-A-20 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 20 8
39 4COM-A-22 case-hardened steel, zinc plated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 22 12
40 5COM-A-4 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 4 0
41 5COM-A-6 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 6 0
42 5COM-A-8 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 8 0
43 5COM-A-10 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 10 4
44 5COM-A-12 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 12 4
45 5COM-A-14 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 14 4
46 5COM-A-16 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 16 8
47 5COM-A-18 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 18 8
48 5COM-A-20 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 20 8
49 5COM-A-22 case-hardened steel, zinc plated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 22 12
50 3COM1-X-4 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 4 0
51 3COM1-X-6 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 6 0
52 3COM1-X-8 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 8 0
53 3COM1-X-10 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 10 4
54 3COM1-X-12 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 12 4
55 3COM1-X-14 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 14 4
56 3COM1-X-16 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 16 8
57 3COM1-X-18 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 18 8
58 3COM1-X-20 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 20 8
59 3COM1-X-22 stainless steel 303 F 00, passivated M3 x 0,50 4.2 3.2 5 1 4.2 6 22 12
60 3COM2-X-4 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 4 0
61 3COM2-X-6 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 6 0
62 3COM2-X-8 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 8 0
63 3COM2-X-10 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 10 4
64 3COM2-X-12 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 12 4
65 3COM2-X-14 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 14 4
66 3COM2-X-16 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 16 8
67 3COM2-X-18 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 18 8
68 3COM2-X-20 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 20 8
69 3COM2-X-22 stainless steel 303 F 00, passivated M3 x 0,50 5.4 4 7 1 5.2 7 22 12
70 4COM-X-4 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 4 0
71 4COM-X-6 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 6 0
72 4COM-X-8 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 8 0
73 4COM-X-10 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 10 4
74 4COM-X-12 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 12 4
75 4COM-X-14 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 14 4
76 4COM-X-16 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 16 8
77 4COM-X-18 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 18 8
78 4COM-X-20 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 20 8
79 4COM-X-22 stainless steel 303 F 00, passivated M4 x 0,70 7.1 4.8 8 1.3 7.2 8 22 12
80 5COM-X-4 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 4 0
81 5COM-X-6 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 6 0
82 5COM-X-8 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 8 0
83 5COM-X-10 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 10 4
84 5COM-X-12 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 12 4
85 5COM-X-14 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 14 4
86 5COM-X-16 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 16 8
87 5COM-X-18 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 18 8
88 5COM-X-20 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 20 8
89 5COM-X-22 stainless steel 303 F 00, passivated M5 x 0,80 7.1 5.2 8 1.3 7.2 8 22 12
Part number
Material
Taraudage M
Ø D (mm)
Ø A (mm)
H (mm)
Epaisseur mini du support E (mm)
Hole P+0.1 (mm)
Minimum Distance of the edge X (mm)
L (mm)
P (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF