1

Clinch stand offs for metallic support - type CBM: closed end

Manufacturer SIMAF
Description Clinch stand-off threaded, M3 x 0,50, material case-hardened steel, zinc plated , length 8
Part number 3CBM1-A-8
Material case-hardened steel, zinc plated
Product selection
Selector Part number Material Taraudage M Ø D (mm) H (mm) L (mm) B mini. (mm) Epaisseur mini du support E (mm) Hole P+0.1 (mm) Minimum Distance of the edge X (mm)
1 3CBM1-A-8 case-hardened steel, zinc plated M3 x 0,50 4.2 5 8 4 1 4.2 6
2 3CBM1-A-10 case-hardened steel, zinc plated M3 x 0,50 4.2 5 10 4 1 4.2 6
3 3CBM1-A-12 case-hardened steel, zinc plated M3 x 0,50 4.2 5 12 5 1 4.2 6
4 3CBM1-A-14 case-hardened steel, zinc plated M3 x 0,50 4.2 5 14 6.5 1 4.2 6
5 3CBM1-A-16 case-hardened steel, zinc plated M3 x 0,50 4.2 5 16 6.5 1 4.2 6
6 3CBM1-A-18 case-hardened steel, zinc plated M3 x 0,50 4.2 5 18 9.5 1 4.2 6
7 3CBM1-A-20 case-hardened steel, zinc plated M3 x 0,50 4.2 5 20 9.5 1 4.2 6
8 3CBM1-A-22 case-hardened steel, zinc plated M3 x 0,50 4.2 5 22 9.5 1 4.2 6
9 3CBM2-A-8 case-hardened steel, zinc plated M3 x 0,50 5.4 7 8 4 1 5.4 7
10 3CBM2-A-10 case-hardened steel, zinc plated M3 x 0,50 5.4 7 10 4 1 5.4 7
11 3CBM2-A-12 case-hardened steel, zinc plated M3 x 0,50 5.4 7 12 5 1 5.4 7
12 3CBM2-A-14 case-hardened steel, zinc plated M3 x 0,50 5.4 7 14 6.5 1 5.4 7
13 3CBM2-A-16 case-hardened steel, zinc plated M3 x 0,50 5.4 7 16 6.5 1 5.4 7
14 3CBM2-A-18 case-hardened steel, zinc plated M3 x 0,50 5.4 7 18 9.5 1 5.4 7
15 3CBM2-A-20 case-hardened steel, zinc plated M3 x 0,50 5.4 7 20 9.5 1 5.4 7
16 3CBM2-A-22 case-hardened steel, zinc plated M3 x 0,50 5.4 7 22 9.5 1 5.4 7
17 4CBM-A-8 case-hardened steel, zinc plated M4 x 0,70 7.1 8 8 4 1.3 7.2 8
18 4CBM-A-10 case-hardened steel, zinc plated M4 x 0,70 7.1 8 10 4 1.3 7.2 8
19 4CBM-A-12 case-hardened steel, zinc plated M4 x 0,70 7.1 8 12 5 1.3 7.2 8
20 4CBM-A-14 case-hardened steel, zinc plated M4 x 0,70 7.1 8 14 6.5 1.3 7.2 8
21 4CBM-A-16 case-hardened steel, zinc plated M4 x 0,70 7.1 8 16 6.5 1.3 7.2 8
22 4CBM-A-18 case-hardened steel, zinc plated M4 x 0,70 7.1 8 18 9.5 1.3 7.2 8
23 4CBM-A-20 case-hardened steel, zinc plated M4 x 0,70 7.1 8 20 9.5 1.3 7.2 8
24 4CBM-A-22 case-hardened steel, zinc plated M4 x 0,70 7.1 8 22 9.5 1.3 7.2 8
25 5CBM-A-8 case-hardened steel, zinc plated M5 x 0,80 7.1 8 8 4 1.3 7.2 8
26 5CBM-A-10 case-hardened steel, zinc plated M5 x 0,80 7.1 8 10 4 1.3 7.2 8
27 5CBM-A-12 case-hardened steel, zinc plated M5 x 0,80 7.1 8 12 5 1.3 7.2 8
28 5CBM-A-14 case-hardened steel, zinc plated M5 x 0,80 7.1 8 14 6.5 1.3 7.2 8
29 5CBM-A-16 case-hardened steel, zinc plated M5 x 0,80 7.1 8 16 6.5 1.3 7.2 8
30 5CBM-A-18 case-hardened steel, zinc plated M5 x 0,80 7.1 8 18 9.5 1.3 7.2 8
31 5CBM-A-20 case-hardened steel, zinc plated M5 x 0,80 7.1 8 20 9.5 1.3 7.2 8
32 5CBM-A-22 case-hardened steel, zinc plated M5 x 0,80 7.1 8 22 9.5 1.3 7.2 8
33 3CBM1-X-8 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 8 4 1 4.2 6
34 3CBM1-X-10 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 10 4 1 4.2 6
35 3CBM1-X-12 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 12 5 1 4.2 6
36 3CBM1-X-14 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 14 6.5 1 4.2 6
37 3CBM1-X-16 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 16 6.5 1 4.2 6
38 3CBM1-X-18 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 18 9.5 1 4.2 6
39 3CBM1-X-20 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 20 9.5 1 4.2 6
40 3CBM1-X-22 stainless steel 303 F 00, passivated M3 x 0,50 4.2 5 22 9.5 1 4.2 6
41 3CBM2-X-8 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 8 4 1 5.4 7
42 3CBM2-X-10 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 10 4 1 5.4 7
43 3CBM2-X-12 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 12 5 1 5.4 7
44 3CBM2-X-14 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 14 6.5 1 5.4 7
45 3CBM2-X-16 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 16 6.5 1 5.4 7
46 3CBM2-X-18 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 18 9.5 1 5.4 7
47 3CBM2-X-20 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 20 9.5 1 5.4 7
48 3CBM2-X-22 stainless steel 303 F 00, passivated M3 x 0,50 5.4 7 22 9.5 1 5.4 7
49 4CBM-X-8 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 8 4 1.3 7.2 8
50 4CBM-X-10 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 10 4 1.3 7.2 8
51 4CBM-X-12 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 12 5 1.3 7.2 8
52 4CBM-X-14 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 14 6.5 1.3 7.2 8
53 4CBM-X-16 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 16 6.5 1.3 7.2 8
54 4CBM-X-18 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 18 9.5 1.3 7.2 8
55 4CBM-X-20 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 20 9.5 1.3 7.2 8
56 4CBM-X-22 stainless steel 303 F 00, passivated M4 x 0,70 7.1 8 22 9.5 1.3 7.2 8
57 5CBM-X-8 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 8 4 1.3 7.2 8
58 5CBM-X-10 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 10 4 1.3 7.2 8
59 5CBM-X-12 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 12 5 1.3 7.2 8
60 5CBM-X-14 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 14 6.5 1.3 7.2 8
61 5CBM-X-16 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 16 6.5 1.3 7.2 8
62 5CBM-X-18 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 18 9.5 1.3 7.2 8
63 5CBM-X-20 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 20 9.5 1.3 7.2 8
64 5CBM-X-22 stainless steel 303 F 00, passivated M5 x 0,80 7.1 8 22 9.5 1.3 7.2 8
Part number
Material
Taraudage M
Ø D (mm)
H (mm)
L (mm)
B mini. (mm)
Epaisseur mini du support E (mm)
Hole P+0.1 (mm)
Minimum Distance of the edge X (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF