1

Clinch nuts- type T

Manufacturer SIMAF
Description Blind rivet nut M2,5 x 0,45,material case-hardened steel, zinc plated
Part number M2,5 T-1-A
Material case-hardened steel, zinc plated
Product selection
Selector Part number Material Internal thread M D (mm) L (mm) S (mm) grip range E mini (mm) Hole P+0.1 (mm) X (mm)
1 M2,5 T-1-A case-hardened steel, zinc plated M2,5 x 0,45 6.3 1.5 0.97 1 4.25 5
2 M2,5 T-2-A case-hardened steel, zinc plated M2,5 x 0,45 6.3 1.5 1.37 1.4 4.25 5
3 M3 T-1-A case-hardened steel, zinc plated M3 x 0,50 6.3 1.5 0.97 1 4.25 5
4 M3 T-2-A case-hardened steel, zinc plated M3 x 0,50 6.3 1.5 1.37 1.4 4.25 5
14 M4 T-1-A case-hardened steel, zinc plated M4 x 0,70 7.9 2 0.97 1 5.4 7
15 M4 T-2-A case-hardened steel, zinc plated M4 x 0,70 7.9 2 1.37 1.4 5.4 7
16 M5 T-1-A case-hardened steel, zinc plated M5 x 0,80 8.7 2 0.97 1 6.4 7
17 M5 T-2-A case-hardened steel, zinc plated M5 x 0,80 8.7 2 1.37 1.4 6.4 7
18 M6 T-1-A case-hardened steel, zinc plated M6 x 1,00 11.1 4 1.37 1.4 8.75 9
19 M6 T-2-A case-hardened steel, zinc plated M6 x 1,00 11.1 4 2.2 2.3 8.75 9
20 M8 T-1-A case-hardened steel, zinc plated M8 x 1,25 12.7 5.5 1.37 1.4 10.5 10
21 M8 T-2-A case-hardened steel, zinc plated M8 x 1,25 12.7 5.5 2.2 2.3 10.5 10
23 M2,5 T-1-X stainless steel 303 F 00, passivated M2,5 x 0,45 6.3 1.5 0.97 1 4.25 5
24 M2,5 T-2-X stainless steel 303 F 00, passivated M2,5 x 0,45 6.3 1.5 1.37 1.4 4.25 5
25 M3 T-1-X stainless steel 303 F 00, passivated M3 x 0,50 6.3 1.5 0.97 1 4.25 5
26 M3 T-2-X stainless steel 303 F 00, passivated M3 x 0,50 6.3 1.5 1.37 1.4 4.25 5
27 M4 T-1-X stainless steel 303 F 00, passivated M4 x 0,70 7.9 2 0.97 1 5.4 7
28 M4 T-2-X stainless steel 303 F 00, passivated M4 x 0,70 7.9 2 1.37 1.4 5.4 7
29 M5 T-1-X stainless steel 303 F 00, passivated M5 x 0,80 8.7 2 0.97 1 6.4 7
30 M5 T-2-X stainless steel 303 F 00, passivated M5 x 0,80 8.7 2 1.37 1.4 6.4 7
31 M6 T-1-X stainless steel 303 F 00, passivated M6 x 1,00 11.1 4 1.37 1.4 8.75 9
32 M6 T-2-X stainless steel 303 F 00, passivated M6 x 1,00 11.1 4 2.2 2.3 8.75 9
33 M8 T-1-X stainless steel 303 F 00, passivated M8 x 1,25 12.7 5.5 1.37 1.4 10.5 10
34 M8 T-2-X stainless steel 303 F 00, passivated M8 x 1,25 12.7 5.5 2.2 2.3 10.5 10
Part number
Material
Internal thread M
D (mm)
L (mm)
S (mm)
grip range E mini (mm)
Hole P+0.1 (mm)
X (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF