1

blind rivet nut, reduced head with splines on the body, open end type S

Manufacturer SIMAF
Description Blind rivet nut M3, material acier
Part number S 3
Material acier
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) L (mm) R (mm)
1 3 S 3 acier 0,5 to 2 4.7 0.4 4.8 5.5 8.5 4.5
2 3 S 3 A acier 0,5 to 2 5 0.4 5.1 5.8 8.3 4.3
3 4 S 4 acier 0,5 to 2 6.3 0.4 6.4 7.1 10.2 6
4 4 S 4 A acier 0,5 to 2 6 0.4 6.1 6.8 9.5 5.5
5 5 S 5 acier 0,5 to 2 7.1 0.5 7.2 8 12 7.8
6 5 S 5 A acier 0,5 to 2 7 0.5 7.1 8 11.2 7.2
7 6 S 6 acier 1 to 3 9.4 0.6 9.5 10.4 14 9
8 6 S 6 A acier 1 to 2 9 0.5 9.1 10 13 8.5
9 8 S 8 acier 1 to 3 12.6 0.6 12.7 13.6 14.5 9.3
10 8 S 8 A acier 1 to 3 10.5 0.6 10.6 11.3 15.5 10
11 8 S 8 B acier 1 to 3 11 0.5 11.1 12 14.2 10.3
12 10 S 10 acier 1 to 3 14.1 0.7 14.2 15.2 18 13.3
13 10 S 10 A acier 1 to 3,5 13 0.7 13.1 14.4 19.3 15
14 12 S 12 acier 1,4 to 4 16.1 0.7 16.2 17.2 19 14.5
15 12 S 12 A acier 1,4 to 4 16 0.7 16.1 17.4 23.9 19.5
16 3 S 3 X inox 0,5 to 2 4.7 0.4 4.8 5.5 8.5 4.5
17 3 S 3 A X inox 0,5 to 2 5 0.4 5.1 5.8 8.3 4.3
18 4 S 4 X inox 0,5 to 2 6.3 0.4 6.4 7.1 10.2 6
19 4 S 4 A X inox 0,5 to 2 6 0.4 6.1 6.8 9.5 5.5
20 5 S 5 X inox 0,5 to 2 7.1 0.5 7.2 8 12 7.8
21 5 S 5 A X inox 0,5 to 2 7 0.5 7.1 8 11.2 7.2
22 6 S 6 X inox 1 to 3 9.4 0.6 9.5 10.4 14 9
23 6 S 6 A X inox 1 to 2 9 0.5 9.1 10 13 8.5
24 8 S 8 X inox 1 to 3 12.6 0.6 12.7 13.6 14.5 9.3
25 8 S 8 A X inox 1 to 3 10.5 0.6 10.6 11.3 15.5 10
26 8 S 8 B X inox 1 to 3 11 0.5 11.1 12 14.2 10.3
27 10 S 10 X inox 1 to 3 14.1 0.7 14.2 15.2 18 13.3
28 10 S 10 A X inox 1 to 3,5 13 0.7 13.1 14.4 19.3 15
29 12 S 12 X inox 1,4 to 4 16.1 0.7 16.2 17.2 19 14.5
30 12 S 12 A X inox 1,4 to 4 16 0.7 16.1 17.4 23.9 19.5
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF