1

blind rivet nut, reduced head with splines on the body, open end type S-FR-X, large grip range

Manufacturer SIMAF
Description Blind rivet nut M4, material inox
Part number S 4 A FRX
Material inox
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) L (mm) R (mm)
2 4 S 4 A FRX inox 0,5 to 2,5 6 0.6 6.1 7 11 6
4 5 S 5 A FRX inox 0,5 to 3 7 0.6 7.1 8 12 6.5
6 6 S 6 A FRX inox 0,5 to 3 9 0.7 9.1 10 14 7.5
8 8 S 8 A FRX inox 0,5 to 3 11 0.7 11.1 12 16 8
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF