1

blind rivet nut, reduced head with splines on the body, closed end type SB

Manufacturer SIMAF
Description Blind rivet nut M3, material acier
Part number SB 3
Material acier
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) L (mm) R (mm)
1 3 SB 3 acier 0,5 to 2 4.7 0.4 4.8 5.5 12.3 8.3
2 3 SB 3 A acier 0,5 to 2 5 0.4 5.1 5.8 11.7 7.7
3 4 SB 4 acier 0,5 to 2 6.3 0.4 6.4 7.1 14 9.8
4 4 SB 4 A acier 0,5 to 2 6 0.4 6.1 6.8 13 9
5 5 SB 5 acier 0,5 to 2 7.1 0.5 7.2 8 17.5 13.3
6 5 SB 5 A acier 0,5 to 2 7 0.5 7.1 8 16.7 12.7
7 6 SB 6 acier 1 to 3 9.4 0.6 9.5 10.4 20 15
8 6 SB 6 A acier 1 to 2 9 0.5 9.1 10 19 14.5
9 8 SB 8 acier 1 to 3 12.6 0.6 12.7 13.6 20.5 15.3
10 8 SB 8 A acier 1 to 3 10.5 0.6 10.6 11.3 21.5 16
11 8 SB 8 B acier 1 to 3 11 0.5 11.1 12 21.3 16.3
12 10 SB 10 acier 1 to 3 14.1 0.7 14.2 15.2 24.5 19.8
13 10 SB 10 A acier 1 to 3,5 13 0.7 13.1 14.4 25.3 21
14 12 SB 12 acier 1,4 to 4 16.1 0.7 16.2 17.2 25.5 21
15 12 SB 12 A acier 1,4 to 4 16 0.7 16.1 17.4 32.9 28.5
16 3 SB 3 X inox 0,5 to 2 4.7 0.4 4.8 5.5 12.3 8.3
17 3 SB 3 A X inox 0,5 to 2 5 0.4 5.1 5.8 11.7 7.7
18 4 SB 4 X inox 0,5 to 2 6.3 0.4 6.4 7.1 14 9.8
19 4 SB 4 A X inox 0,5 to 2 6 0.4 6.1 6.8 13 9
20 5 SB 5 X inox 0,5 to 2 7.1 0.5 7.2 8 17.5 13.3
21 5 SB 5 A X inox 0,5 to 2 7 0.5 7.1 8 16.7 12.7
22 6 SB 6 X inox 1 to 3 9.4 0.6 9.5 10.4 20 15
23 6 SB 6 A X inox 1 to 2 9 0.5 9.1 10 19 14.5
24 8 SB 8 X inox 1 to 3 12.6 0.6 12.7 13.6 20.5 15.3
25 8 SB 8 A X inox 1 to 3 10.5 0.6 10.6 11.3 21.5 16
26 8 SB 8 B X inox 1 to 3 11 0.5 11.1 12 21.3 16.3
27 10 SB 10 X inox 1 to 3 14.1 0.7 14.2 15.2 24.5 19.8
28 10 SB 10 A X inox 1 to 3,5 13 0.7 13.1 14.4 25.3 21
29 12 SB 12 X inox 1,4 to 4 16.1 0.7 16.2 17.2 25.5 21
30 12 SB 12 A X inox 1,4 to 4 16 0.7 16.1 17.4 32.9 28.5
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF