1

blind rivet nut, flat head with splines on the body, open end type TP-FR-X, large grip range

Manufacturer SIMAF
Description Blind rivet nut M4, material inox
Part number 4 TP 25 FRX
Material inox
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) L (mm) R (mm)
1 4 4 TP 25 FRX inox 0,5 to 2,5 6 1 6.1 9 12 6.5
2 5 5 TP 30 FRX inox 0,5 to 3 7 1 7.1 10 13 7
3 6 6 TP 30 FRX inox 0,5 to 3 9 1.5 9.1 12 15.5 8
4 8 8 TP 30 FRX inox 0,5 to 3 11 1.5 11.1 16 17.5 9.5
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF