1

blind rivet nut, flat head with knurles on the body, opened end type TP

Manufacturer SIMAF
Description Blind rivet nut M3, material acier
Part number 3 TP 15
Material acier
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) L (mm) R (mm)
1 3 3 TP 15 acier 0,5 to 1,5 5 0.8 5.1 7 8.6 4.3
2 3 3 TP 25 acier 1,5 to 2,5 5 0.8 5.1 7 9.6 4.3
3 3 3 TP 35 acier 2,5 to 3,5 5 0.8 5.1 7 10.6 4.3
4 4 4 TP 15 acier 0,5 to 1,5 6 0.8 6.1 8 10.5 6.2
5 4 4 TP 30 acier 1,5 to 3 6 0.8 6.1 8 11.3 6.2
6 4 4 TP 40 acier 3 to 4 6 0.8 6.1 8 12.3 6.2
7 5 5 TP 15 acier 0,5 to 1,5 7 1 7.1 9 11.7 6.7
8 5 5 TP 30 acier 1,5 to 3 7 1 7.1 9 13.2 6.7
9 5 5 TP 45 acier 3 to 4,5 7 1 7.1 9 14.7 6.7
10 6 6 TP 20 acier 1 to 2 9 1.5 9.1 11 14.5 8
11 6 6 TP 35 acier 2 to 3,5 9 1.5 9.1 11 16.5 8
12 6 6 TP 50 acier 3,5 to 5 9 1.5 9.1 11 17.5 8
13 8 8 TP 25 acier 1 to 2,5 11 1.5 11.1 14 16.3 8.8
14 8 8 TP 40 acier 2,5 to 4 11 1.5 11.1 14 17.8 8.8
15 8 8 TP 55 acier 4 to 5,5 11 1.5 11.1 14 19.3 8.8
16 10 10 TP 25 acier 1 to 2,5 13 1.5 13.1 16 19.8 11.8
17 10 10 TP 40 acier 2,5 to 4 13 1.5 13.1 16 21.3 11.8
18 10 10 TP 55 acier 4 to 5,5 13 1.5 13.1 16 22.8 11.8
19 12 12 TP 30 acier 1,5 to 3 16 2 16.1 20 24.9 15.4
20 12 12 TP 45 acier 3 to 4,5 16 2 16.1 20 26.4 15.4
21 12 12 TP 60 acier 4,5 to 6 16 2 16.1 20 27.9 15.4
22 3 3 TP 15 X inox 0,5 to 1,5 5 0.8 5.1 7 8.6 4.3
23 3 3 TP 25 X inox 1,5 to 2,5 5 0.8 5.1 7 9.6 4.3
24 3 3 TP 35 X inox 2,5 to 3,5 5 0.8 5.1 7 10.6 4.3
25 4 4 TP 15 X inox 0,5 to 1,5 6 0.8 6.1 8 10.5 6.2
26 4 4 TP 30 X inox 1,5 to 3 6 0.8 6.1 8 11.3 6.2
27 4 4 TP 40 X inox 3 to 4 6 0.8 6.1 8 12.3 6.2
28 5 5 TP 15 X inox 0,5 to 1,5 7 1 7.1 9 11.7 6.7
29 5 5 TP 30 X inox 1,5 to 3 7 1 7.1 9 13.2 6.7
30 5 5 TP 45 X inox 3 to 4,5 7 1 7.1 9 14.7 6.7
31 6 6 TP 20 X inox 1 to 2 9 1.5 9.1 11 14.5 8
32 6 6 TP 35 X inox 2 to 3,5 9 1.5 9.1 11 16.5 8
33 6 6 TP 50 X inox 3,5 to 5 9 1.5 9.1 11 17.5 8
34 8 8 TP 25 X inox 1 to 2,5 11 1.5 11.1 14 16.3 8.8
35 8 8 TP 40 X inox 2,5 to 4 11 1.5 11.1 14 17.8 8.8
36 8 8 TP 55 X inox 4 to 5,5 11 1.5 11.1 14 19.3 8.8
37 10 10 TP 25 X inox 1 to 2,5 13 1.5 13.1 16 19.8 11.8
38 10 10 TP 40 X inox 2,5 to 4 13 1.5 13.1 16 21.3 11.8
39 10 10 TP 55 X inox 4 to 5,5 13 1.5 13.1 16 22.8 11.8
40 12 12 TP 30 X inox 1,5 to 3 16 2 16.1 20 24.9 15.4
41 12 12 TP 45 X inox 3 to 4,5 16 2 16.1 20 26.4 15.4
42 12 12 TP 60 X inox 4,5 to 6 16 2 16.1 20 27.9 15.4
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF