1

blind rivet nut, countersunk head with splines on the body, open end type TF

Manufacturer SIMAF
Description Blind rivet nut M3, material acier
Part number 3 TF 20
Material acier
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) F (mm) L (mm) R (mm)
2 3 3 TF 20 acier 1 to 2 5 1 5.1 6.8 0.9 8.3 4.8
3 3 3 TF 30 acier 2 to 3 5 1 5.1 6.8 0.9 9.3 4.8
4 4 4 TF 20 acier 1 to 2 6 1 6.1 7.8 0.9 9.5 5.5
5 4 4 TF 30 acier 2 to 3 6 1 6.1 7.8 0.9 10.5 5.5
6 4 4 TF 40 acier 3 to 4 6 1 6.1 7.8 0.9 11.5 5.5
7 5 5 TF 20 acier 1 to 2 7 1 7.1 8.8 0.9 10.5 6
8 5 5 TF 30 acier 2 to 3 7 1 7.1 8.8 0.9 11.5 6
9 5 5 TF 40 acier 3 to 4 7 1 7.1 8.8 0.9 12.5 6
10 6 6 TF 20 acier 1 to 2 9 1 9.1 10.8 0.9 13.5 8.6
11 6 6 TF 35 acier 2 to 3,5 9 1 9.1 10.8 0.9 14.5 8.6
12 6 6 TF 50 acier 3,5 to 5 9 1 9.1 10.8 0.9 16.5 8.6
13 8 8 TF 30 acier 1,5 to 3 11 1.5 11.1 13.8 1.4 15.3 9.8
14 8 8 TF 45 acier 3 to 4,5 11 1.5 11.1 13.8 1.4 16.8 9.8
15 8 8 TF 60 acier 4,5 to 6 11 1.5 11.1 13.8 1.4 18.3 9.8
16 10 10 TF 35 acier 2 to 3,5 13 1.5 13.1 15.8 1.4 19.3 13
17 10 10 TF 50 acier 3,5 to 5 13 1.5 13.1 15.8 1.4 20.8 13
18 10 10 TF 65 acier 5 to 6,5 13 1.5 13.1 15.8 1.4 22.3 13
19 12 12 TF 40 acier 2 to 4 16 2 16.1 19.8 1.9 23.9 14.3
20 12 12 TF 55 acier 4 to 5,5 16 2 16.1 19.8 1.9 25.4 14.3
21 12 12 TF 70 acier 5,5 to 7 16 2 16.1 19.8 1.9 26.9 14.3
23 3 3 TF 20 X inox 1 to 2 5 1 5.1 6.8 0.9 8.3 4.8
24 3 3 TF 30 X inox 2 to 3 5 1 5.1 6.8 0.9 9.3 4.8
25 4 4 TF 20 X inox 1 to 2 6 1 6.1 7.8 0.9 9.5 5.5
26 4 4 TF 30 X inox 2 to 3 6 1 6.1 7.8 0.9 10.5 5.5
27 4 4 TF 40 X inox 3 to 4 6 1 6.1 7.8 0.9 11.5 5.5
28 5 5 TF 20 X inox 1 to 2 7 1 7.1 8.8 0.9 10.5 6
29 5 5 TF 30 X inox 2 to 3 7 1 7.1 8.8 0.9 11.5 6
30 5 5 TF 40 X inox 3 to 4 7 1 7.1 8.8 0.9 12.5 6
31 6 6 TF 20 X inox 1 to 2 9 1 9.1 10.8 0.9 13.5 8.6
32 6 6 TF 35 X inox 2 to 3,5 9 1 9.1 10.8 0.9 14.5 8.6
33 6 6 TF 50 X inox 3,5 to 5 9 1 9.1 10.8 0.9 16.5 8.6
34 8 8 TF 30 X inox 1,5 to 3 11 1.5 11.1 13.8 1.4 15.3 9.8
35 8 8 TF 45 X inox 3 to 4,5 11 1.5 11.1 13.8 1.4 16.8 9.8
36 8 8 TF 60 X inox 4,5 to 6 11 1.5 11.1 13.8 1.4 18.3 9.8
37 10 10 TF 35 X inox 2 to 3,5 13 1.5 13.1 15.8 1.4 19.3 13
38 10 10 TF 50 X inox 3,5 to 5 13 1.5 13.1 15.8 1.4 20.8 13
39 10 10 TF 65 X inox 5 to 6,5 13 1.5 13.1 15.8 1.4 22.3 13
40 12 12 TF 40 X inox 2 to 4 16 2 16.1 19.8 1.9 23.9 14.3
41 12 12 TF 55 X inox 4 to 5,5 16 2 16.1 19.8 1.9 25.4 14.3
42 12 12 TF 70 X inox 5,5 to 7 16 2 16.1 19.8 1.9 26.9 14.3
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
F (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF