1

blind rivet nut, countersunk head with knurles on the body, closed end type TPB

Manufacturer SIMAF
Description Blind rivet nut M3, material acier
Part number 3 TPB 15
Material acier
Product selection
Selector M Part number Material grip range in mm S D (mm) E (mm) P +0.1 (mm) T (mm) L (mm) R (mm)
1 3 3 TPB 15 acier 0,5 to 1,5 5 0.8 5.1 7 12.6 7.7
2 3 3 TPB 25 acier 1,5 to 2,5 5 0.8 5.1 7 13.6 7.7
3 3 3 TPB 35 acier 2,5 to 3,5 5 0.8 5.1 7 14.6 7.7
4 4 4 TPB 15 acier 0,5 to 1,5 6 0.8 6.1 8 14.8 10.5
5 4 4 TPB 30 acier 1,5 to 3 6 0.8 6.1 8 14.8 10.5
6 4 4 TPB 40 acier 3 to 4,5 6 0.8 6.1 8 15.8 10.5
7 5 5 TPB 15 acier 0,5 to 1,5 7 1 7.1 9 17.2 12.2
8 5 5 TPB 30 acier 1,5 to 3 7 1 7.1 9 18.7 12.2
9 5 5 TPB 45 acier 3 to 4,5 7 1 7.1 9 20.2 12.2
10 6 6 TPB 20 acier 1 to 2 9 1.5 9.1 11 20.5 14
11 6 6 TPB 35 acier 2 to 3,5 9 1.5 9.1 11 22.5 14
12 6 6 TPB 50 acier 3,5 to 5 9 1.5 9.1 11 23.5 14
13 8 8 TPB 25 acier 1 to 2,5 11 1.5 11.1 14 22.3 14.8
14 8 8 TPB 40 acier 2,5 to 4 11 1.5 11.1 14 23.8 14.8
15 8 8 TPB 55 acier 4 to 5,5 11 1.5 11.1 14 25.3 14.8
16 10 10 TPB 25 acier 1 to 2,5 13 1.5 13.1 16 26.8 18
17 10 10 TPB 40 acier 2,5 to 4 13 1.5 13.1 16 27.5 18
18 10 10 TPB 55 acier 4 to 5,5 13 1.5 13.1 16 29.8 18
19 12 12 TPB 30 acier 1,5 to 3 16 2 16.1 20 34.9 24.5
20 12 12 TPB 45 acier 3 to 4,5 16 2 16.1 20 35.5 24.5
21 12 12 TPB 60 acier 4,5 to 6 16 2 16.1 20 37.9 24.5
22 3 3 TPB 15 X inox 0,5 to 1,5 5 0.8 5.1 7 12.6 7.7
23 3 3 TPB 25 X inox 1,5 to 2,5 5 0.8 5.1 7 13.6 7.7
24 3 3 TPB 35 X inox 2,5 to 3,5 5 0.8 5.1 7 14.6 7.7
25 4 4 TPB 15 X inox 0,5 to 1,5 6 0.8 6.1 8 14.8 10.5
26 4 4 TPB 30 X inox 1,5 to 3 6 0.8 6.1 8 14.8 10.5
27 4 4 TPB 40 X inox 3 to 4,5 6 0.8 6.1 8 15.8 10.5
28 5 5 TPB 15 X inox 0,5 to 1,5 7 1 7.1 9 17.2 12.2
29 5 5 TPB 30 X inox 1,5 to 3 7 1 7.1 9 18.7 12.2
30 5 5 TPB 45 X inox 3 to 4,5 7 1 7.1 9 20.2 12.2
31 6 6 TPB 20 X inox 1 to 2 9 1.5 9.1 11 20.5 14
32 6 6 TPB 35 X inox 2 to 3,5 9 1.5 9.1 11 22.5 14
33 6 6 TPB 50 X inox 3,5 to 5 9 1.5 9.1 11 23.5 14
34 8 8 TPB 25 X inox 1 to 2,5 11 1.5 11.1 14 22.3 14.8
35 8 8 TPB 40 X inox 2,5 to 4 11 1.5 11.1 14 23.8 14.8
36 8 8 TPB 55 X inox 4 to 5,5 11 1.5 11.1 14 25.3 14.8
37 10 10 TPB 25 X inox 1 to 2,5 13 1.5 13.1 16 26.8 18
38 10 10 TPB 40 X inox 2,5 to 4 13 1.5 13.1 16 27.5 18
39 10 10 TPB 55 X inox 4 to 5,5 13 1.5 13.1 16 29.8 18
40 12 12 TPB 30 X inox 1,5 to 3 16 2 16.1 20 34.9 24.5
41 12 12 TPB 45 X inox 3 to 4,5 16 2 16.1 20 35.5 24.5
42 12 12 TPB 60 X inox 4,5 to 6 16 2 16.1 20 37.9 24.5
M
Part number
Material
grip range in mm S
D (mm)
E (mm)
P +0.1 (mm)
T (mm)
L (mm)
R (mm)
Documentation
Contact the supplier
SIMAF fastening for plastics, fastening for metals, fastening for wood
SIMAF