SIMAF
SIMAF

Hexagonal blind rivet nut in steel, reduced head, open end, type SFH

Manufacturer SIMAF
Description Hexagonal blind rivet nut M4, material steel
Part number SFH4
Material steel
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Index Selector M Part number Material accross flat (mm) E (mm) Punching +0.1 C1 (mm) Hole P grip range in mm S T (mm) L (mm) R (mm)
1 1 4 SFH4 steel 5.97 0.5 6 6 0,5-2,0 6.7 10 6.8
2 2 4 SFHL4 steel 5.97 0.5 6 6 1,5-4,0 6.7 12 7.3
3 3 5 SFH5 steel 6.97 0.6 7 7 0,5-2,5 8 12 8
4 4 5 SFHL5 steel 6.97 0.6 7 7 2,0-4,5 8 14.75 9
5 5 6 SFH6 steel 8.97 0.6 9 9 0,5-3,0 10 15 10.25
6 6 6 SFHL6 steel 8.97 0.6 9 9 2,5-5,5 10 18 11
7 7 8 SFH8 steel 10.97 0.6 11 11 0,5-3,5 12 17.5 12
8 8 8 SFHL8 steel 10.97 0.6 11 11 3,0-6,0 12 19 11
9 9 10 SFH10 steel 12.97 0.9 13 13 0,5-3,5 14.5 23 17
10 10 10 SFHL10 steel 12.97 0.9 13 13 3,0-6,0 14.5 25 16.5
11 11 12 SFH12 steel 15.97 0.9 16 16 0,5-3,5 18.5 25 18.5
12 12 12 SFHL12 steel 15.97 0.9 16 16 3,0-6,5 18.5 28 18.8
State
S

Dokumentace

Kontaktujte dodavatele

SIMAF

SIMAF

fastening for plastics, fastening for metals, fastening for wood

Google Map