SHEREX
By SHEREX

RIV-FLOAT® - Large Flange Series (Metric)

Manufacturer SHEREX
Description RIV-FLOAT, Large Flange Series M4x0.7 ISO Steel Open end, Material thickness = 0.7
Part number RFL2-470-3.3
Material Steel
Omniclass number 23.13.23.11.13.23
CAD models
Share
Please make sure this software has been installed.

Product selection

End
Open end
Material
Steel
Material thickness (mm)
Index Selector Part Number Thread Size Radial Deflection (mm) Grip Range Min. (mm) Grip Range Max. (mm) L ± .55 (mm) HD ± .25 (mm) HT ± .08 (mm) D Max. (mm) IL Ref. (mm) Hole Size +.15/-.00 (mm)
1 1 RFL2-470-3.3 M4x0.7 ISO 0.51 0.7 3.3 18.28 12.70 0.76 9.91 13.25 10.00
2 2 RFL2-580-3.8 M5x0.8 ISO 0.38 0.7 3.8 18.28 12.70 0.76 9.91 13.25 10.00
3 3 RFL2-610-3.8 M6x1.0 ISO 0.76 0.7 3.8 20.80 17.40 0.89 13.46 16.00 13.50

Documentation

Contact the supplier

SHEREX

SHEREX

Manufacturer of blind rivet nuts and threaded inserts

Google Map